Publish your products
Waste Bin Monolit with roof

Waste Bin Monolit with roof

Monolith is a brand new trash from scratch, with the ambition to be easy to handle as well as a piece of jewelry in the cityscape. As the name suggests, Monolith has a solid sense of quality with its organic forms with strict and clear wholeness. With its round base, the shape changes to an increasingly square top and a roof with visual tension held up by the two sides. With Monolith, we wanted to challenge ourselves, combine precision with craftsmanship, function with emotion, and take advantage of the possibilities and flexibility that only foundry technology can offer.

Technical specification
  • Unique ref.monolit_with-roof
  • Product familyMonolit
  • Product groupWaste Bin
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)970
  • Width (mm)600
  • Depth (mm)550
Related
  • Material mainAluminium
  • Manufactured inSweden
  • Weight Net (Kg)68
Classification
  • BIMobject CategoryLandscaping - Waste & Recycling
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City