Publish your products
Multior double Waste bin

Multior double Waste bin

Multior is a modular waste bin designed to meet stricter legal requirements for waste sorting in parks and squares. The bin features a spacious interior accommodating standard containers (140L) and an exterior that adds character to public spaces. As the name suggests, Multior allows for multiple installations in a row, providing space for various fractions such as paper, plastic, deposit items, and residual waste. A single Multior can also be used as a standalone unit.​

The front and back panels of the bin are made of compact laminate for long durability, with milled grooves and an oak feel, or a smooth surface that allows for foiling. As with other waste bins from Byarums Bruk, there is the possibility to implement an emblem in the casting. Waste inlets can be placed on one or both sides.

Technical specification
  • Unique ref.multior-double-waste-bin
  • Product familyMultior
  • Product groupWaste bin
  • TypeObject (single object)
  • Date of publishing2025-04-02
  • Edition number1
  • Height (mm)1350
  • Width (mm)1210
  • Depth (mm)680
Related
  • Material mainAluminium
  • Material secondaryWood
  • Manufactured inSweden
  • Weight Net (Kg)220
Classification
  • BIMobject CategoryLandscaping - Waste & Recycling

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City