The NEOTIME® range is a PLUG&PLAY and self regulating dual flow handling unit with multilingual communication (EN15232), for office and industrial applications.
Its static, EUROVENT AAHE certified counter-flow exchanger provides with a very high efficiency (90%), in compliance with the European Ecodesign Directive 2009/125/EC.
Equipped with electronic commutation (EC), high efficiency motors ensuring low energy consumption, the NEOTIME® range is part of the CALADAIR Econological® solution program and improves indoor air quality.
Available in 5 models, the NEOTIME® range covers flow rates from 250 to 2 400 m³/h. The NEOTIME® range is available in 5 versions:
• SEASON: Central for use in moderate climatic zone, intended for the renewal of air of buildings(ships) with energy recover, functioning summer / winter of the bypass, the regulation of flow spleens by potentiometer
• FIRST: self-regulating unit for use in temperate climate areas
• SMART: central self-regulated with electric drum kit of defrosting for compensation with outside temperature until -20°C.
• PREMIUM: self regulating unit fitted with a hot water coil or an electric coil for external temperatures down to -10°C.
• INFINITE: idem finish PREMIUM with as standard an electric drum kit of defrosting for outside temperatures until -20°C.
Region availability
| Europe | Africa |
|---|---|
Åland Islands | Algeria |
Albania | Angola |
Andorra | Benin |
Austria | Botswana |
Belarus | Burkina Faso |
Belgium | Burundi |
Bosnia and Herzegovina | Cameroon |
Bulgaria | Cape Verde |
Croatia | Central African Republic |
Cyprus | Chad |
Czech Republic | Comoros |
Denmark | Côte d'Ivoire |
Estonia | Democratic Republic of the Congo |
Faroe Islands | Djibouti |
Finland | Equatorial Guinea |
France | Eritrea |
Germany | Eswatini |
Gibraltar | Ethiopia |
Greece | Gabon |
Guernsey | Ghana |
Hungary | Guinea |
Iceland | Guinea-Bissau |
Ireland | Kenya |
Isle of Man | Lesotho |
Italy | Liberia |
Jersey | Libya |
Latvia | Madagascar |
Liechtenstein | Malawi |
Lithuania | Mali |
Luxembourg | Mauritania |
Malta | Mauritius |
Moldova | Mayotte |
Monaco | Morocco |
Montenegro | Mozambique |
Netherlands | Namibia |
North Macedonia | Niger |
Norway | Nigeria |
Poland | Republic of the Congo |
Portugal | Reunion |
Romania | Rwanda |
Russia | Saint Helena |
San Marino | São Tomé and Príncipe |
Serbia | Senegal |
Slovakia | Seychelles |
Slovenia | Sierra Leone |
Spain | Somalia |
Svalbard and Jan Mayen | South Africa |
Sweden | South Sudan |
Switzerland | Sudan |
Ukraine | Tanzania |
United Kingdom | The Gambia |
Vatican City | Togo |
Tunisia | |
Uganda | |
Western Sahara | |
Zambia | |
Zimbabwe |