Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
caldomix/products/6ef645c8-ecba-4cbd-ac80-761d72bc04da
Home
Categories
Sanitary
Wash basins
Eye and face shower Haws 7001
Available in United States
Caldomix
Follow
Eye and face shower Haws 7001
Omni-flo model. Hand and foot control, a separate stand. Pool ABS plastic, diameter 28 cm, height 99 cm. Flow rate of 24 l / min. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
haws_7001
Product family
Emergency showers
Product group
Eye, face and body jets
Type
Object (single object)
Date of publishing
2012-11-23
Edition number
1
Height (mm)
990
Width (mm)
419
Depth (mm)
280
Links
Links
Product url
http://www.caldomix.fi/index.php?page=1042&lang=1
Installation instructions
http://www.caldomix.fi/files/haws_37052.pdf
Related
Related
Material main
Plastic
Material secondary
Metal
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download