We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AUTOFLOW® - Automatic flow rate regulator with high resistance polymer cartridge

Unique ref.: 126
Brand: Caleffi
Product family: HVAC
Product group: Components for central heating systems
Date of publishing: 2016-02-01
Edition number: 1
Type: Object (single object)
Download (14)

The AUTOFLOW® devices are automatic flow rate regulators capable of maintaining a constant flow rate of the medium as the operating conditions of the hydronic circuit change. They automatically balance the hydronic circuit and ensure the design flow rate at each terminal emitter. In this particular series, the devices are equipped with an innovative and exclusive regulator element made of high-resistance polymer, selected for use in air-conditioning and plumbing systems. With this new regulator, the devices provide silent operation, accuracy in control, insensitivity to scale and a long service life. The devices are available in both the version as a flow regulator and in the version completed with a shut-off ball valve.

keycode:126141M12_end


Material main: Brass
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other HVAC
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94
Uniclass 2.0 Description: Valves
Uniclass 2015 Code: Ss_60
Uniclass 2015 Description: Heating, cooling and refrigeration systems
NBS Reference Code: 94-94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Application HVAC
Assembly Code D30
Description The AUTOFLOW® devices are automatic flow rate regulators capable of maintaining a constant flow rate of the medium as the operating conditions of the hydronic circuit change. They automatically balance the hydronic circuit and ensure the design flow rate at each terminal emitter. In this particular series, the devices are equipped with an innovative and exclusive regulator element made of high-resistance polymer, selected for use in air-conditioning and plumbing systems. With this new regulator, the devices provide silent operation, accuracy in control, insensitivity to scale and a long service life. The devices are available in both the version as a flow regulator and in the version completed with a shut-off ball valve.
Material Brass
Unit Weight 1 kg — 4.6 kg

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description The AUTOFLOW® devices are automatic flow rate regulators capable of maintaining a constant flow rate of the medium as the operating conditions of the hydronic circuit change. They automatically balance the hydronic circuit and ensure the design flow rate at each terminal emitter. In this particular series, the devices are equipped with an innovative and exclusive regulator element made of high-resistance polymer, selected for use in air-conditioning and plumbing systems. With this new regulator, the devices provide silent operation, accuracy in control, insensitivity to scale and a long service life. The devices are available in both the version as a flow regulator and in the version completed with a shut-off ball valve.
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description The AUTOFLOW® devices are automatic flow rate regulators capable of maintaining a constant flow rate of the medium as the operating conditions of the hydronic circuit change. They automatically balance the hydronic circuit and ensure the design flow rate at each terminal emitter. In this particular series, the devices are equipped with an innovative and exclusive regulator element made of high-resistance polymer, selected for use in air-conditioning and plumbing systems. With this new regulator, the devices provide silent operation, accuracy in control, insensitivity to scale and a long service life. The devices are available in both the version as a flow regulator and in the version completed with a shut-off ball valve.
Material Brass

BIMobject®