This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Shut-off and pre-regulation valve. 1/2”-1”

Unique ref.: 142
Brand: Caleffi
Product family: HVAC
Product group: Components for central heating systems
Date of publishing: 2017-04-03
Edition number: 1
Type: Object (single object)
Download (8)

The differential pressure regulating valve keeps constant, at the set value, the difference in pressure existing between two points of a hydraulic circuit. The balancing valve (shut-off and pre-regulation) regulates the thermal medium flow rate supplied to the part of the circuit controlled by the differential pressure regulating valve. The possibility of regulating the differential pressure values, to suit predetermined design flow rates, prevents phenomena of noise and high speed in variable flow rate systems. The application of the series proposed is indicated for any type of system: - with zones or rising columns; - systems with condensation boilers; - district heating systems; - variable flow rate systems, with two-way thermostatic or modulating valves. The regulating and the shut-off and pre-regulation valves are also supplied complete with shell insulation, to ensure excellent thermal insulation of the system.

keycode:142150_end
keycode:142140_end
keycode:142170_end



Material main: Brass
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other HVAC
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94
Uniclass 2.0 Description: Valves
Uniclass 2015 Code: Ss_60
Uniclass 2015 Description: Heating, cooling and refrigeration systems
NBS Reference Code: 94-94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Application HVAC
Assembly Code D30
Description The differential pressure regulating valve keeps constant, at the set value, the difference in pressure existing between two points of a hydraulic circuit. The balancing valve (shut-off and pre-regulation) regulates the thermal medium flow rate supplied to the part of the circuit controlled by the differential pressure regulating valve. The possibility of regulating the differential pressure values, to suit predetermined design flow rates, prevents phenomena of noise and high speed in variable flow rate systems. The application of the series proposed is indicated for any type of system: - with zones or rising columns; - systems with condensation boilers; - district heating systems; - variable flow rate systems, with two-way thermostatic or modulating valves. The regulating and the shut-off and pre-regulation valves are also supplied complete with shell insulation, to ensure excellent thermal insulation of the system.
Material Brass
Unit Weight 0.43 kg — 1.75 kg

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description The differential pressure regulating valve keeps constant, at the set value, the difference in pressure existing between two points of a hydraulic circuit. The balancing valve (shut-off and pre-regulation) regulates the thermal medium flow rate supplied to the part of the circuit controlled by the differential pressure regulating valve. The possibility of regulating the differential pressure values, to suit predetermined design flow rates, prevents phenomena of noise and high speed in variable flow rate systems. The application of the series proposed is indicated for any type of system: - with zones or rising columns; - systems with condensation boilers; - district heating systems; - variable flow rate systems, with two-way thermostatic or modulating valves. The regulating and the shut-off and pre-regulation valves are also supplied complete with shell insulation, to ensure excellent thermal insulation of the system.
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description The differential pressure regulating valve keeps constant, at the set value, the difference in pressure existing between two points of a hydraulic circuit. The balancing valve (shut-off and pre-regulation) regulates the thermal medium flow rate supplied to the part of the circuit controlled by the differential pressure regulating valve. The possibility of regulating the differential pressure values, to suit predetermined design flow rates, prevents phenomena of noise and high speed in variable flow rate systems. The application of the series proposed is indicated for any type of system: - with zones or rising columns; - systems with condensation boilers; - district heating systems; - variable flow rate systems, with two-way thermostatic or modulating valves. The regulating and the shut-off and pre-regulation valves are also supplied complete with shell insulation, to ensure excellent thermal insulation of the system.
Material Brass

BIMobject®