Publish your products
Flo-Set™ Variable Orifice Balancing Valve - NA Market
Caleffi

Flo-Set™ Variable Orifice Balancing Valve - NA Market

Caleffi 142 series low lead manual balancing valves are used to measure and adjust the fluid flow rate in hydronic or plumbing circuits. Turning the knob moves a plug within the fluid stream, which varies the flow rate. The flow rate is determined from the pressure drop created across the two test ports as the fluid passes the adjustment plug. The pressure drop value is measured by a differential pressure meter connected to the pressure test ports. The valve design is variable orifice with pressure ports located upstream and downstream of the adjustment plug. A memory stop feature allows the valve to be closed, and later reopened to the original set position. Optional insulation shells are available, purchase separately.

Visit bim.caleffi.com to stay updated.

Specification
  • Variable orifice.

    DZR low-lead brass valve body.

    Memory stop feature.

    Characterized plug for smooth adjustment.

    Max working pressure: 232 psi

    Working temp range: 14° - 250°F

    Compliance with the following standards:

    NSF/ANSI/CAN 372 - Drinking Water System Components - Lead Content

    Reduction of Lead in Drinking Water Act - California Health and

    Safety Code 116875

    S.3874 - Reduction of Lead in Drinking Water Act

    Vermont Act 193 - The Lead in Plumbing Supplies Law

    Maryland's Lead Free Law Hb.372

    DZR low-lead brass body

    ICC-ES for use in accordance with the US

    Canadian plumbing codes.

Technical specification
  • Unique ref.142A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-11-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC011463
  • ETIM NameRegulating valve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 13
  • OmniClass TitleBalancing Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit