Publish your products
HydroMixer™ Injection Pump Mixing Unit - NA Market
Caleffi

HydroMixer™ Injection Pump Mixing Unit - NA Market

Direct distribution unit for high temperature heating systems. Factory pre-assembled configurations select-able either with upward flow and discharge (pump mounting) on right side or left side, and field reversible. Union connections to the secondary supply and return header (bottom connections) 1.5 “ male straight threads. Union connections to the system supply and return circuit (top connections) 1.25” male straight threads. Center distance 5” (125 mm) between connections. Maximum working temperature 212 degrees F (100 degrees C). Maximum working pressure 145 psi (10 bar). Complete with Grundfos three-speed pump UPS 15 58 or variable-speed pump Alpha 25 55U, power supply 115 V 50 or 60 Hz, protection class F. Dual scale temperature gauges 32 – 176 degrees F (0 – 80 degrees C). Brass secondary circuit shutoff ball valves. Connection pipe in steel. Check valve with brass body, shutter PPAG40. With preformed insulation shell in EPP. Provide with 1” sweat or NPT union inlet and outlet fittings code NA16 series.

Visit bim.caleffi.com to stay updated.

Specification
  • The 165 series HydroMixerTM provides high temperature flow direct

    to secondary heating circuits, complete with onboard three-speed

    or variable-speed pump, supply and return temperature gauges,

    secondary circuit shut-off ball valves and pre-formed insulation shell.

    Versions are available with either the three-speed Grundfos UPS

    15-58 pump or the variable-speed Alpha 25-55U pump.

    The unit can be ordered with supply flow and pump on the right or

    left side, and the unit is field reversible to accommodate changing

    installation requirements. The adjustable differential pressure by-pass

    valve, code 519600 and wall bracket code 165001 are optional. The

    unit comes with male union connections which require separately

    purchased, 1 inch sweat or HPT, top outlet or bottom inlet fitting kits.

Technical specification
  • Unique ref.165A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-12-10
  • Edition number1
  • Height (inches)15
  • Width (inches)10
  • Depth (inches)10
Related
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)21
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationDistribution Flow Element
  • Uniclass 2015 CodeSs_55
  • Uniclass 2015 DescriptionPiped supply systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-39 37 11
  • OmniClass TitleMixing Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit