Publish your products
Thermostatic radiator valves for NPT threaded radiators - NA Market
Thermostatic radiator valves for NPT threaded radiators - NA Market
    Caleffi

    Thermostatic radiator valves for NPT threaded radiators - NA Market

    Thermostatic valves are typically used for controlling the fluid flow to the radiators of hydronic heating systems. They are composed of two parts: a control head and valve body.

    The control contains a liquid filled thermostatic element that automatically controls the opening of the valve to maintain room temperature at the set value. This prevents unwanted room temperature rises, providing considerable energy savings.

    The valve body has NPT threaded connections: female threads to connect to the system and union male threads to connect to the radiator. These valves can also be used for isolating and balancing.

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

    Specification
    • 220 series

      Thermostatic valve for radiators suitable for thermo-electric and thermostatic control heads. Angled connections for steel pipes 1/2" and 3/4" NPT

      female. Radiator connection 1/2" and 3/4" NPT male with tailpiece. Brass body. Chrome plated. Control knob in ABS white RAL 9010. Double seal on

      valve control stem with EPDM O-Rings. Maximum working temperature 212°F (100°C). Maximum working pressure 150 psi (10 bar). Provide with code

      4490101 manual knob. Combined with 200000 and 201000 control heads certified to UNI EN 215.


      221 series

      Thermostatic valve for radiators suitable for thermo-electric and thermostatic control heads. Straight connections for steel pipes 1/2" and 3/4" NPT
      female. Radiator connection 1/2" and 3/4" NPT male with tailpiece. Brass body. Chrome plated. Control knob in ABS white RAL 9010. Double seal
      on valve control stem with EPDM O-Rings. Maximum working temperature 212°F (100°C). Maximum working pressure 150 psi (10 bar). Provide with
      code 4490101 manual knob. Combined with 200000 and 201000 control heads certified to UNI EN 215.

      PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

    Technical specification
    • Unique ref.220A-221A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2023-11-29
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategoryHVAC - Other

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit