Publish your products
ROBOCAL™ Automatic Air Vent - NA Market
ROBOCAL™ Automatic Air Vent - NA Market
    Caleffi

    ROBOCAL™ Automatic Air Vent - NA Market

    Brass Body. Max working pressure: 150 psi Max discharge pressure: 90 psi Max discharge rate: 1.75 SCFM Max working temp: 240˚F Visit bim.caleffi.com to stay updated.
    Specification
    • These automatic air vents eliminate residual air in heating and air conditioning systems without the need for manual intervention. This prevents undesired noise, wear of devices in the circuits and inefficient performance of heating units.
    Technical specification
    • Unique ref.5026-5027A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-11-04
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryPE/PP
    • Designed inItaly
    • Weight Net (Lbs)0.6
    Classification
    • BIMobject CategoryHVAC - Other
    • ETIM CodeEC010117
    • ETIM NameDe-aerator
    • UNSPSC nameVents
    • UNSPSC code40101503
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit