Publish your products
Hydraulic separator - Union Inline - NA Market
Hydraulic separator - Union Inline - NA Market
    Caleffi

    Hydraulic separator - Union Inline - NA Market

    The Caleffi 548 and NA548 series hydraulic separator creates a zone with a low pressure loss, which enables connected primary and secondary circuits to be hydraulically independent of each other; the flow in one circuit does not create or interrupt flow in another. Hydraulically decoupling primary and secondary circuits eliminates pump conflict. This device includes an automatic high-capacity air vent with service valve to discharge accumulated air within the circuits

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 548 series union inline hydraulic separators.

    Specification
    • Hydraulic separator.
      Epoxy resin coated steel body. 300 Series stainless steel internal baffle. Includes mounting bracket.

      Complete with:
      Automatic air vent (code 502343A)
      Service check valve (code 561402A)
      Drain valve (code 538402 FD)
      Union connections.
      Thermowell tap: ½" straight female
      Max working pressure: 150 psi
      Working temp range: 32˚ - 210˚F

      Visit bim.caleffi.com to stay updated.

      See Revit Content Instruction Guide pdf at www.caleffi.com for code 548 series union inline hydraulic separators.

    Technical specification
    • Unique ref.548UnionInline
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2018-10-15
    • Edition number3
    Related
    • Material mainSteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationValve
    • ETIM CodeEC010579
    • ETIM NameWater separator, steam and compressed air
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit