Publish your products
HydroCal™ ASME/CRN (8 - 14" ANSI flange) - NA Market
Caleffi

HydroCal™ ASME/CRN (8 - 14" ANSI flange) - NA Market

The Caleffi HydroCal™ combination hydraulic, air and dirt separator is a device that combines high performance air and dirt removal with hydraulic separation. Primary and secondary circuits connected to it become hydraulically decoupled thus eliminating pump conflict. A proven, time tested stainless steel internal coalescing element continuously and automatically eliminates all entrained air, including micro-bubbles, in the system. Air discharge capacity is very high. Over time, dirt particles as tiny as 5 microns are captured and collected away from the flow stream. The 3-in-1 high performance functionality of the HydroCal saves system installation and maintenance cost as there is no need to include separate air and dirt separators. It can be used on either hot or chilled water systems.

Visit bim.caleffi.com to stay updated.

PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • HydroCal™ NA549 series
    Combination hydraulic, air and dirt separator. ANSI B16.5 CLASS 150 RF flanged connections 2", 2-1/2", 3", 4", 5", 6", 8", 10", 12" and 14". Epoxyresin painted steel body. 300 series stainless steel internal coalescing mesh. Vessel working temperature range of 32–220°F (0–105°C) with insulation,32–270°F (0–132°C) without insulation. Glycol maximum 50%. 100% air removal to microbubble level. Particle separation rating to 5 micron (0.2 mil). Max. working pressure 150 psi (10 bar). Supplied with: automatic air vent with 3/4" NPT female outlet connection and brass body. Brass body 3/4" NPT female shut-off ball valve for air vent. Drain ball valve brass body with 1" NPT female connection for separator sizes 2–4"; 1-1/4" NPT female connection for separator sizes 5–6"; 2" NPT female connections for separator sizes 8–14". For separator sizes 8–14" only: thermometer pocket well on front center 3/4" NPT female; and on inlet/outlet flanges 1/2" NPT female. Rigid closed cell expanded polyurethane foam shell insulation with external embossed aluminium cover for 2, 2-1/2, 3 and 4 inch sizes. The separator is designed and built in accordance Section VIII, Division 1 of the ASME Boiler and Pressure Vessel Code and tagged and registered with the National Board of Boiler and Pressure Vessel Inspector, and CRN registered
    (14" pending, contact Caleffi), and stamped for 150 psi (10 bar) working pressure, with ASME U stamp..

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.549A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-06-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC010579
  • ETIM NameWater separator, steam and compressed air
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit