Publish your products
AutoFill™ Automatic Filling Valve 553 - NA Market
AutoFill™ Automatic Filling Valve 553 - NA Market
    Caleffi

    AutoFill™ Automatic Filling Valve 553 - NA Market

    The automatic filling valve is a device consisting of a pressure-reducing valve with compensating seat, visual system pressure setting indicator, an inlet filter, anti-scale internal parts, a shut-off valve (round knob on bottom) and a check valve. It is installed on the water inlet piping in sealed heating systems, and its main function is to maintain the pressure of the system at a set value, automatically filling up with water as required. The valve is pre-adjustable, meaning it can be set to the desired pressure value before the system-charging phase. After installation, during the filling or topping-off phase, the water feed will stop when the set pressure is reached. This valve fills 50% faster than other valves. There are no levers to flip or valve to close. Pre-assembled with the 573 series backflow preventer, the AutoFill™ Combo features an atmospheric vent, which is designed to protect drinking water systems from return flow, caused by back-siphoning or backpressure, of contaminated fluids. The 573 series has been specifically certified to standards CSA B64.3 and ASSE 1012.

    Visit bim.caleffi.com to stay updated.

    Specification
    • Pre-adjustable, automatic filling valve. Anti-scale with visual system  pressure setting indicator. Complete with manual shut-off valve, strainer and check valve. Brass body. Max inlet pressure: 230 psi Max working temp: 150 degrees F Setting pressure range: 3 - 60 psi Preset outlet pressure: 15 psi.

    Technical specification
    • Unique ref.553A
    • Product familyPLUMBING
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-09-25
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationValve
    • ETIM CodeEC011325
    • ETIM NameCH refill installation
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit