This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AutoFill™ Combo Dual Check Backflow Preventer 573 - NA Market

Unique ref.: 5730XXA
Brand: Caleffi
Product family: HVAC
Product group: North America
Date of publishing: 2020-09-25
Edition number: 2
Type: Object (single object)
Download (1)

Pre-assembled Dual Check Backflow Preventer and pre-adjustable automatic fill valve

keycode:573002a_end
keycode:573012a_end

Backflow preventer and AutoFill combination: Pre-adjustable automatic filling unit with backflow preventer. Filling unit provided with brass body, Nylon plastic cover, sliding surfaces in anti-stick plastic. Diaphragm and seals in NBR. Cartridge removable for maintenance operations. Manual shutoff valve, strainer and check valve. Dual check continuous pressure backflow preventer with atmospheric vent provided with brass body, stainless steel filter, EPDM seals and is ASSE 1012 listed and CSA B64.3 certified.
a. Maximum inlet pressure: 175 psi (12 bar).
b. Maximum working temperature: 150 degrees F (65 degrees C).
c. Suitable fluids: water or 50 percent maximum glycol solution.
d. Setting pressure range: 3 to 60 psi (0.2 Bar to 4 bar).
e. Preset outlet pressure: 15 psi (1.035 bar).
f. Codes with outlet pressure gauge: gauge scale 0 to 60 psi/0 to 4 bar.
g. Model:
1) Code 573002A, 1/2 inch NPT female inlet plus 1/2 inch NPT female outlet.
2) Code 573009A, 1/2 inch sweat inlet plus 1/2 inch NPT female outlet.
3) Code 573012A, 1/2 inch NPT female inlet plus 1/2 inch NPT female outlet, complete with integral downstream pressure gauge (0 psi to 60 psi and 0 bar to 4 bar).
4) Code 573019A, 1/2 inch sweat inlet plus 1/2 inch NPT female outlet, complete with integral downstream pressure gauge (0 psi to 60 psi and 0 bar to 4 bar).

5) Code 573006A, 1/2 inch press inlet plus 1/2 inch press outlet.
6) Code 573007A, 1/2 inch press inlet plus 1/2 inch NPT female outlet.
7) Code 573016A, 1/2 inch press inlet plus 1/2 inch press outlet, complete with integral downstream pressure gauge (0 psi to 60 psi and 0 bar to 4 bar).
8) Code 573017A, 1/2 inch press inlet plus 1/2 inch NPT female outlet, complete with integral downstream pressure gauge (0 psi to 60 psi and 0 bar to 4 bar).




Material main: Brass
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other HVAC
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: JT10
Uniclass 1.4 Description: Heating systems
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Backflow Prevention Devices
Uniclass 2015 Code: Pr_65_54_95_05
Uniclass 2015 Description: Backflow prevention devices
NBS Reference Code: 94-94-xx
NBS Reference Description: Backflow Prevention Devices
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-27 31 11
OmniClass Title: Backflow Preventors
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Other

Name Value
Connection Size 0.5 in
Description Pre-assembled Dual Check Backflow Preventer and pre-adjustable automatic fill valve
Height 6 in
Length 9" — 11"
Material Brass
Mounting pipeline
Nominal Height 6 in
Nominal Length 9" — 11"
Secondary Material Stainless Steel
Shipping Weight 5 lb
Unit Weight 5 lb

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Pre-assembled Dual Check Backflow Preventer and pre-adjustable automatic fill valve
Length 9" — 11"
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Pre-assembled Dual Check Backflow Preventer and pre-adjustable automatic fill valve
Material Brass
Nominal Height 6 in
Nominal Length 9" — 11"

BIMobject®