Publish your products
PLUMBVENT™ Automatic Air Vent (Lead-free) - NA Market

PLUMBVENT™ Automatic Air Vent (Lead-free) - NA Market

Float type automatic air vent designed to vent air from water at high points in plumbing system piping. Example applications include risers, domestic hot water storage tanks and recirculation system pump inlets. The automatic air vent is installed in the vertical position in parts of the system where a concentration of air pockets is to be expected. It is supplied complete with a safety hygroscopic cap that automatically closes the air discharge in case of contact with water. This vent is certified by ICC-ES to be in compliance with the International Plumbing Code (IPC), International Residential Code (IRC), Uniform Plumbing Code (UPC), National Plumbing Code of Canada (NPC). It is certified by ICC-ES to be in compliance with standard NSF/ANSI/CAN 372-2011, California Health and Safety Code 116875 S.3874 (AB1953), and Vermont S152.

Visit bim.caleffi.com to stay updated.

Specification
  • Automatic air vent.

    Compatible with plumbing systems.
    Hygroscopic cap (anti-drip).
    Lead-free brass body.

    Max working pressure: 150 psi
    Max discharge pressure: 90 psi
    Max discharge rate: 1.75x10-9 SCFM (50 Nl/min)
    Max working temp: 240°F

    Compliance with the following standards:
    NSF/ANSI/CAN 372 - 2011, Drinking Water System Components
    Lead Content Reduction of Lead in Drinking Water Act, California Health and Safety Code 116875 S.3874 (AB1953)
    Reduction of Lead in Drinking Water Act and Vermont S152, certified by ICC-ES, file PMG-1360.

Technical specification
  • Unique ref.NA5026
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationValve
  • UNSPSC nameVents
  • UNSPSC code40101503
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING