We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

DISCALDIRTMAG® - Magnetic Air and Dirt Separator, ASME/CRN (2 - 6") - NA Market

Unique ref.: NA546M-flanged-2-6
Brand: Caleffi
Product family: HVAC
Product group: North America
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (1)

The Caleffi DISCALDIRTMAG® magnetic air and dirt separator incorporates three important functions for hydronic systems: air separation, dirt separation and ferrous impurity separation. An internal screen element
facilitates the coalescing and capture of micro-bubbles to facilitate high performance automatic air removal, while concurrently causing the capture of non-ferrous debris particles down to 5 micron size. A powerful magnetic field induced by rare-earth neodymium magnets facilitates the capture of ferrous impurities such as iron oxide down to microscopic size thus delivering 2½ times the ferrous impurity removal performance of
standard air and dirt separators. The DISCALDIRTMAG® saves on system installation and maintenance costs as three devices are combined into one. Additionally, all captured debris is blown down through the purge valve without taking the system offline.The circulation of fully de-aerated and cleaned water enables the equipment to operate under optimum conditions, free from noise, corrosion, or mechanical damage.

keycode:NA546050TM

Air and dirt separator with magnet, brass side drain valve and automatic air vent with pinned float. Flanged ANSI B16.5 CLASS 150 RF connections from 2½" to 14", and 2" NPT threaded connections, for horizontal pipes. Epoxy resin coated steel body with brass drywell for external removable neodymium rare-earth magnet, (quantity one for 2" - 2½" sizes-code 49684A, quantity one for 3" - 6" sizes-code 49685A, quantity three for 8" - 14" sizes-code F0000349) included. EPDM seal. Stainless steel internal mesh element. PP float. Stainless steel float linkages. Stainless steel float guide pin. Supplied with lever-operated drain ball valve brass body with 1" NPT female connection for separator sizes 2" - 6"- code NA39753; 2" NPT female connection for separator sizes 8" - 14", code NA59600. Side drain port supplied with integral brass shutoff valve, code 538402 FD, and ¾” garden hose connection. For separator size 8”- 14" only thermometer pocket well on inlet/outlet flanges ½” NPT female. Maximum working pressure, 150 psi (10 bar). Vessel working temperature range 32 to 270°F (0 to 132°C). Glycol maximum 50%. Air separation efficiency: 100% removal to microbubble level. Particle separation capacity: to 5 µm (0.2 mil). Ferrous impurities separation efficiency: up to 100% removal. The separator is designed and built in accordance Section VIII, Division 1 of the ASME Boiler and Pressure Vessel Code and tagged and registered with the National Board of Boiler and Pressure Vessel Inspector, and CRN registered (size 10" - 14" pending, contact Caleffi), and stamped for 150 psi (10 bar) working pressure, with ASME U stamp.


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: JT10
Uniclass 1.4 Description: Heating systems
Uniclass 2.0 Code: EE-60-50
Uniclass 2.0 Description: Building Heating, Cooling And Refrigeration
Uniclass 2015 Code: Ss_60
Uniclass 2015 Description: Heating, cooling and refrigeration systems
NBS Reference Code: 46-75-15
NBS Reference Description: Combined Air And Dirt Separators
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-27 55 35
OmniClass Title: Liquid Separators
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Other

Name Value
Connection Size 2 1/2" — 6"
Depth 6 5/8" — 1' 3/4"
Description Steel ANSI Flanged Air, Dirt and Magnetic Separator, ASME/CRN
Height 2' 4 1/4" — 3' 11"
Length 1' 1 3/4" — 2' 1"
Material epoxy resin painted steel
Nominal Depth 6 5/8" — 1' 3/4"
Nominal Height 2' 4 1/4" — 3' 11"
Nominal Length 1' 1 3/4" — 2' 1"
Nominal Width 1' 1 3/4" — 2' 1"
Secondary Material stainless steel internal element
Shipping Weight 45 lb — 191 lb
Unit Weight 45 lb — 191 lb
Width 1' 1 3/4" — 2' 1"

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Steel ANSI Flanged Air, Dirt and Magnetic Separator, ASME/CRN
Length 1' 1 3/4" — 2' 1"
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Steel ANSI Flanged Air, Dirt and Magnetic Separator, ASME/CRN
Material epoxy resin painted steel
Nominal Height 2' 4 1/4" — 3' 11"
Nominal Length 1' 1 3/4" — 2' 1"
Nominal Width 1' 1 3/4" — 2' 1"

All BIM objects are real products from real manufacturers confirmed and approved