Publish your products
DISCALDIRTMAG® - Magnetic Air and Dirt Separator, ASME (8-14") - NA Market
Caleffi

DISCALDIRTMAG® - Magnetic Air and Dirt Separator, ASME (8-14") - NA Market

The Caleffi DISCALDIRTMAG® magnetic air and dirt separator incorporates three important functions for hydronic systems: air separation, dirt separation and ferrous impurity separation. An internal screen element facilitates the coalescing and capture of micro-bubbles to facilitate high performance automatic air removal, while concurrently causing the capture of non-ferrous debris particles down to 5 micron size. A powerful magnetic field induced by rare-earth neodymium magnets facilitates the capture of ferrous impurities such as iron oxide down to microscopic size thus delivering 2½ times the ferrous impurity removal performance of standard air and dirt separators. The DISCALDIRTMAG saves on system installation and maintenance costs as three devices are combined into one. Additionally, all captured debris is blown down through the purge valve without taking the system offline. The circulation of fully de-aerated and cleaned water enables the equipment to operate under optimum conditions, free from noise, corrosion, or mechanical damage.

 Visit bim.caleffi.com to stay updated.

Specification
  • Air and dirt separator with three magnets.

    Epoxy resin coated steel body.

    Stainless steel float guide pin and linkage.

    Stainless steel mesh internal element.

    ANSI 150 flange connections.

    2" NPT male bottom drain connection.

    Complete with:

    Bottom drain valve (code NA59600)

    Side drain valve (code 538402 FD)

    Max working pressure: 150 psi

    Vessel temp range: 32° - 270°F

    Particle separation capacity: to 5 µm (0.2 mil)

    Ferrous impurities separation efficiency: up to 100% removal

    ASME registered.

    NA prefix indicates ASME tagged and registered with the National Board of Boiler and Pressure Vessel Inspectors.

    Codes with the denotation of CRN indicate that the item is accepted and registered by the Canadian Registration Number (as defined by CSA B51 4.3). Vessels under 14" are CRN registered. Consult factory for CRN in size 14".

Technical specification
  • Unique ref.NA546M-flanged-8-14
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-31
  • Edition number2
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit