Publish your products
Z-one Relay™ Multi-zone Valve Relay Control- - NA Market
Caleffi

Z-one Relay™ Multi-zone Valve Relay Control- - NA Market

The ZVR series is a zone valve and boiler operating control for multiple zone hydronic heating systems. The ZVR series interfaces with low voltage thermostats, or any other low voltage controllers having a switching action. The ZVR series controls up to 6 zone valves, depending on model selected. In addition, a system pump and secondary pump is turned on whenever any zone calls for heat. A DHW primary pump can also be operated. LED indicators provide functional status and easy system troubleshooting.

PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • Z one Relay ZVR series
    Multi zone valve switching relay. Compatible with 2, 3 and 4 wire thermostats or low voltage controllers with switching action. Power supply 120 VAC, 50 or 60 Hz. Zone priority selectable with 1 hour time-out feature. System pump status (on off) during priority selectable. Transformer voltage 24 VAC. R,W,C and T,T,COM dual labeling at thermostat terminals. Dry contacts (XX,AUX,T,T,ZONE 1 E S) capable of switching line voltage. Automatic resettable fuse on 24 V circuit. Expandable to unlimited number of zones using 3 wire connection between controls. Large screw terminals. Front panel LED indicator light for functional status. ETL certified to CSA C22-2 No. 24, conforms to UL873. Provided with heavy duty, sealed relays, 3 pump outputs (120 VAC 5 A) and 3 to 6 (model dependent) zone valve outputs (24 V), replaceable, snap fit 40 VA transformer on 3 and 4 zone models, expandable to 80 VA with second transformer, two replaceable, snap fit 40 VA transformers(80 VA) on 6 zone models, and on board ground terminals. Temperature limits for shipping, storage and operating: 110 degrees F (43 degrees C). Maximum humidity 90 percent non condensing. Electrical switch rating: 20A maximum combined. Electrical switch pumps 120 VAC, 5A each. Dry contact rating XX,AUX,T,T,ZONE 1 E S 120 VAC, 2A each.

    PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.ZVR
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2022-09-26
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit