Publish your products
Angle collection - Table
Angle collection - Table
Angle collection - Table
    Calma

    Angle collection - Table

    4.3 out of 5 stars4.3(21 reviews)
    Angle table is a composition of 3 pieces: base, support frame and top. Base is a set of two 15 mm TPB symmetric modules. The support frame is the union between the bases and it is built in 4 mm powder coated structural steel tube. The top is a 10 mm TPB unique piece.
    Technical specification
    • Unique ref.AngleTable
    • Product familyAngle Collection
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2014-09-19
    • Edition number1
    • Height (mm)730
    • Width (mm)3000
    • Depth (mm)1000
    Related
    • Material mainCeramics
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit