We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Canon LX-MU800Z Laser DLP Projector

Unique ref.: canon-lx-mu800z
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 19.68
Height (inches): 8.5
Depth (inches): 23.38
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)

ITEM CODE: 1318C002

The LX-MU800Z Projector brings the high performance, reliability and exceptionally long life of a laser light source to Canon’s LX-series. It delivers an outstanding 8000 lumens of brightness and up to 20,000 hours of continuous, virtually maintenance-free operation for large venues in higher education and corporate environments, houses of worship and digital signage applications – representing a lower total cost of ownership. Digital Light Processing (DLP) technology, WUXGA (1920 x 1200) high-resolution, and a high contrast ratio of up to 10,500:1*1 combine to help produce highly detailed images and accurate color over a large projection area.

Laser Projection with Simplified Maintenance

The laser light source system provides up to 20,000 hours of reliable, high-quality projection – which is many times longer than a conventional lamp’s life.  As there are no lamps or filters to replace, there is virtually no maintenance required. This means downtime is kept to a minimum and running costs are relatively low when looking at the total life of the product which is a key consideration for challenging and hard-to-reach installations, such as auditoriums and lecture halls, or hard-to-access digital signage sites.

High Image Quality

Single-chip DLP technology combined with the laser light source, WUXGA (1920 x 1200) resolution, and a high contrast ratio of up to 10,500:1*1 enables the LX-MU800Z to produce high resolution content with an outstanding brightness of 8000 lumens, and a broad color gamut for remarkable color reproduction, detail and clarity. Extensive image adjustments allow for fine-tuning to suit image sources, environments and user preferences, while seven different optional lenses help ensure content will look great virtually wherever the projector is installed. Lenses range from Ultra Wide Zoom to Ultra Long Zoom, and can be installed or removed quickly and easily with a simple push of the lens release button.

Flexible Installation

The LX-MU800Z is convenient to set-up as it can be rotated 360 degrees to any angle on the vertical axis. It can also be positioned on its side so that images more suited to portrait projection*2 can be optimally displayed. This is a useful feature for sales promotion, digital signage, museums and art galleries. A flexible lens shift allows for a variety of vertical and horizontal adjustment options. Additionally, the projector’s lens memory function can be used to store up to 8 different custom lens positions, each including lens shift, zoom and focal length.  Connectivity is both comprehensive and versatile with built-in HDBaseT™ for transmitting video, audio and control over a single Ethernet cable, as well as 3G-SDI, HDMI, DVI-D, 5BNC, DisplayPort, RJ-45 and more.  This model is also compatible with Crestron, AMX and Extron devices.

Peace of Mind

For additional reassurance the LX-MU800Z is backed by Canon’s 3-Year Projector Limited Warranty, and the Company's award-winning Professional Service & Support, which includes both a 3-Year Advanced Warranty Service Exchange Program*3 and a Service Loaner Program*3.

* 10500:1 with Dynamic Black on and 1050:1 with Dynamic Black off.
** For Portrait Projection a mount would be needed to allow for proper air flow. Using the projector in portrait projection may reduce the lifetime of optical parts when the lens faces downward during projection and when the air intake vent of the projector faces downward during portrait projection.

Imaging Device - DMD x1
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 8000lm *1*2
Uniformity - 90% *1
Contrast Ratio - 1050:1/10,500:1 (Dynamic Black Off/On) *1
Digital Keystone - V±40°, H±60°


Material main: Metal
Material secondary: Plastic
Designed in: Japan
Manufactured in: China
Weight Net (Lbs): 61.7

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 0 - 50%, H: ±6.7% ; V: 0 - 50%, H: ±10% ; V: 0 %, H: 0%
Lumens per Lamp 8000
Throw Ratio 0.75 - 0.93:1 ; .76:1 ; 1.07 - 1.61:1 ; 1.25 - 1.79:1 ; 1.73 - 2.27:1 ; 2.22 - 3.67:1 ; 3.58 - 5.38:1 ; 5.31 - 8.26:1
Zoom Ratio 1.25x ; Fixed (0%) ; 1.5x ; 1.3x ; 1.41x ; 1.65x ; 1.55x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 1,050:1/10,500:1
Depth 23.38 mm
Height 8.5 mm
Mounting Type 360°
Width 19.68 mm

BIMobject®