Unique ref.: | canon-wux500d |
---|---|
Brand: | Canon USA |
Product family: | Electronics |
Product group: | Data/Multi/Media Projectors |
Width (inches): | 13.2 |
Height (inches): | 5.3 |
Depth (inches): | 14.5 |
Date of publishing: | 2017-01-01 |
Edition number: | 1 |
Type: | Object (single object) |
ITEM CODE: 0071C011
The REALiS WUX500 D Pro AV Compact Installation LCOS Projector delivers high performance WUXGA (1920 x 1200) resolution with 5000 lumens of brightness and up to a 2000:1 contrast ratio. These features combined with an advanced Genuine Canon projection lens and Canon's proprietary LCOS technology with AISYS-enhancement helps to produce crisp, bright images with exceptional color reproduction.Along with this high brightness and high resolution, this model Includes a DICOM Simulation Mode for the display of monochrome digital X-rays, CAT scans, and MRI's with accurate color and precise detail. This special mode simulates the results of devices compliant with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard. For added flexibility, within this mode users can select from either blue or clear base and can further adjust the color temperature according to their individual preferences. With the WUX500 D in the Picture by Picture mode it is possible to view two inputs side by side with one input set to DICOM simulation mode and another input set to a different mode. This allows for a variety of teaching combinations.
The advanced optical system on the WUX5000 D allows the projector to virtually maintain a constant level of brightness throughout its 1.8x zoom range – a unique feature that provides both flexible projector placement and value by eliminating the need to over-specify a higher lumen projector for longer throw applications.
The WUX500 D is HDBaseT compatible and is equipped with many leading industry interfaces including HDMI, DVI-I, USB, RJ-45, and RS-232C. Built-in network management is possible via PJLink, and compatibility with Crestron & AMX systems ensure the REALiS WUX500 D will seamlessly integrate into virtually any system infrastructure.
Other key functions include 4-Point Keystone Correction, built-in Edge Blending, PC-Free Multi Projection (JPEG only), Vertical Lens Shift (0-60%), Network Multi Projection (NMPJ) over WiFi, PC-Free Presentations, and other features enabling installation versatility, advanced image adjustments and professional calibration settings.
Users will also enjoy greater installation flexibility thanks to its compact size and weight (13 lbs.) and variety of mounting options. A 12,000 hour life filter simplifies maintenance, and low power consumption makes the Canon REALiS WUX500 D the perfect partner for those in the medical education and training fields. This mode can also be utilized in other specialized applications like black and white photography where an expanded range of gamma adjustment is required.
Product url: | https://www.usa.canon.com/internet/portal/us/home/products/details/project... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.canon.com/lcd-sim/spec/wux500-spec-en.pdf?date=170425 |
Instruction video: | https://www.youtube.com/watch?v=Mzyr_J8g1GY&index=4&list=PLp-znpQge8Hz__fR... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/canon/product/canon-wux500d
Material main: | Plastic |
---|---|
Material secondary: | Metal |
Designed in: | Japan |
Manufactured in: | China |
Weight Net (Lbs): | 13 |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
Uniclass 2015 Code: | Pr_40_70_67 |
Uniclass 2015 Description: | Projectors |
NBS Reference Code: | 35-25-04 |
NBS Reference Description: | Audio Visual Furniture |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 21 15 |
OmniClass Title: | Data Multi Media Projectors |
CSI UniFormat II Code: | D5030 |
CSI UniFormat II Title: | Communications & Security |
Name | Value |
---|---|
Lens Shift | V: 0 - 60%, H: ±10% |
Lumens per Lamp | 5000 |
Throw Ratio | 1.39 -2.51:1 |
Zoom Ratio | 1.8x |
Name | Value |
---|---|
Contrast Ratio | 2000:1 |
Depth | 14.5 in |
Height | 5.3 in |
Mounting Type | Ceiling, Upward, Downward, Table |
Projection Type | 0.71" LCOS Reflective LCD panel x3 |
Projector Material | Plastic |
Resolution | 1920 x 1200 (WUXGA) |
Width | 13.2 in |
Name | Value |
---|---|
Projection Technology | 3 LCOS Panels |
Brightness | 5000 Lumens |
Lens Shift Type | Manual V: 0% -60%, H: +-10% |
BIMobject®