Publish your products
Caparol Capatect DESIGN PUR

Caparol Capatect DESIGN PUR

    The high-performance insulation Capatect PUR insulation board 124 based on polyurethane enables a slim system structure in combination with hard coverings for individual design options on the facade.

      DIVERSE SURFACE DESIGN

    • Individual design with hard coverings.
    • UP TO 30% SLIMMER SYSTEM STRUCTURE*

    • More living space with strong insulation performance.
    • *based on a comparable system structure based on mineral wool (WLG 035)
    • FLEXIBLE USE

    • One insulating material across the entire facade area from roof to base.
    • MORE LIGHT IN THE ROOM

    • Increases the quality of living and the feeling of well-being.
Specification
    • Recommended system setup

        • Adhesive: Capatect Klebe- und Armierungsmasse 186M
        • Insulation: Capatect PUR-Dämmplatte 124
        • Fastening: Capatect Universaldübel 053 + Capatect Universal PS-Stopfen 052
        • Reinforcement: Capatect Gewebe HB 644 + Capatect Klebe- und Armierungsmasse Uni 190
        • Laying mortar: Capatect Verlegemörtel Uni 086
        • Cladding: Ceramic tile
        • Joint mortar: Capatect Fugenmörtel Keramik 082 + Capatect Fugenschlämme Keramik 083
Technical specification
  • Unique ref.capatect-design-pur
  • Product familyETICS / EIFS / WDVS
  • Product groupEPS
  • TypeObject (single object)
  • Date of publishing2025-06-11
  • Edition number1
Related
  • Material mainEPS
  • Material secondaryPlaster
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit