Publish your products
Ceiling & Inline Fan, CFA Series

Ceiling & Inline Fan, CFA Series

4.4 out of 5 stars4.4(14 reviews)
  • Air Volume: 10 - 1550 cfm
  • Maximum SP: 1" wg. @ standard air density

    FEATURES & BENEFITS
  • Extremely quiet operation.
  • Acoustically insulated housing.
  • Integral back draft damper.
  • Easily removable blower assembly.
  • Resilient anti-vibration mounts isolate motor for smooth operation.
  • Thermally protected fan motor.
  • Integral plug type disconnect.
  • Eight position mounting bracket included.
  • Can be ceiling or wall mounted.

    OPTIONS
  • Variable Speed Control.
  • Time Delay Switch.
  • Inline Kit.
  • UL Rated Radiation Damper.
  • Square to Round Discharge Transition (Size 400 and Larger).
  • Metal Grille (Standard on size 400 and Larger).
  • Roof and Wall Caps.

    CERTIFICATIONS
    CaptiveAire certifies that Model CFA100CA thru CFA1500CA shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with with AMCA publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    UL Listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Technical specification
    • Unique ref.captiveaire-006
    • Product familyHVAC
    • Product groupFans
    • TypeObject (single object)
    • Date of publishing2011-09-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States