We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

CRISTAL Walk Over recessed mounted

Unique ref.: CRISTAL_ground-recessed_mounted
Brand: Cariboni Group
Product family: Recessed
Product group: Cristal
Width (mm): 160
Height (mm): 120
Depth (mm): 160
Date of publishing: 2017-12-19
Edition number: 2
Type: Object (single object)
Download (4)
A compact, wall-recessed luminaire, designed for lighting both interiors and exteriors, and ideal for decorating lit pathways and architectural features. There are two size variants: small and medium. The "V" versions have a glass cover and the "V-I" a glass cover with an AISI 316 stainless steel ring at the front. Electronic power supply driver included. CRISTAL is suitable for all types of lighting thanks to three different light beam openings: focused symmetric, large beam symmetric and large beam asymmetric.

Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 80. The luminaire is supplied with a 1 m cable.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 1.5

BIMobject Category: Lighting - Floor Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_48_46
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0.065 | 0.088 | 0.12 | 0.095
Created By Cariboni Group SpA
Created On 05/12/2017
Description Ground recessed product
Length 110 ; 112 ; 141 ; 144 ; 145 ; 146 mm
Name CRISTAL
Serial Number 06CL2A4404A ; 06CL2A4405A ; 06CL2A4494A ; 06CL2A4495A ; 06CL4A4404A ; 06CL4A4405A ; 06CL4A4409AJ ; 06CL4A4494A ; 06CL4A4495A ; 06CL4A4499AJ ; 06CL6A9404A ; 06CL6A9405A ; 06CL6A9494A ; 06CL6A9495A ; 06CL8A9404A ; 06CL8A9405A ; 06CL8A9409AJ ; 06CL8A9494A ; 06CL8A9495A ; 06CL8A9499AJ
Space ground
Warranty Start Date 5 years from the invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour GREY RAL9006
Created By Cariboni Group SpA
Created On 05/12/2017
Description Ground recessed product
Expected Life 100000
Features ground recessed
Finish Alluminium GREY RAL9006
Grade EN605981 / EN60598-2-13 / EN62471
Manufacturer Cariboni Group SpA
Material Alluminium
Model Number 06CL2A4404A ; 06CL2A4405A ; 06CL2A4494A ; 06CL2A4495A ; 06CL4A4404A ; 06CL4A4405A ; 06CL4A4409AJ ; 06CL4A4494A ; 06CL4A4495A ; 06CL4A4499AJ ; 06CL6A9404A ; 06CL6A9405A ; 06CL6A9494A ; 06CL6A9495A ; 06CL8A9404A ; 06CL8A9405A ; 06CL8A9409AJ ; 06CL8A9494A ; 06CL8A9495A ; 06CL8A9499AJ
Model Reference CRISTAL GROUND RECESSED MOUNTED
Name CRISTAL
Nominal Height 141 ; 145 ; 146 ; 144 mm
Nominal Length 167 ; 168 ; 174 mm
Nominal Width 167 ; 168 ; 174 mm
Shape Cylindrical
Size 167X141 ; 168X145 ; 174X144 ; 174X146
Warranty Description 5 years from the invoice
Warranty Duration Unit 5 years from the invoice

All BIM objects are real products from real manufacturers confirmed and approved