We are using cookies to provide our services

By using our services you agree to our use of cookies

CUBE Floodlight

Unique ref.: CUBE_floodlight
Brand: Cariboni Group
Product family: Floodlight
Product group: Cube
Width (mm): 164
Height (mm): 164
Depth (mm): 164
Date of publishing: 2017-12-05
Edition number: 2
Type: Object (single object)
Download (4)
A particularly high lighting performance luminaire, designed for ground-based installation as a floodlight. Articulated joint kit for inclination adjustment. CUBE is ideal for lighting retail spaces, halls, arcades and green areas. Two sizes: small and medium.

Colours: white RAL 9003, grey RAL 9006 or dark grey Sablé 100 Noir. Integrated control gear. Focused, large beam and wide beam optics available. LED version colour temperatures: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 80.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 2.5

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_48_46
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 0.033 ; 0.059
COBie.Component.CreatedBy Cariboni Group SpA
COBie.Component.CreatedOn 23/10/2017
COBie.Component.Description Wall/Ceiling/Ground mounted product
COBie.Component.Length 118 ; 164
COBie.Component.Name CUBE
COBie.Component.SerialNumber 06LC1A4404A ; 06LC1A4404C ; 06LC1A4404D ; 06LC1A4405A ; 06LC1A4405C ; 06LC2A4405D ; 06LC1A4409AJ ; 06LC1A4409CJ ; 06LC1A4409DJ ; 06LC1A4494A ; 06LC1A4494C ; 06LC1A4494D ; 06LC1A4495A ; 06LC1A4495C ; 06LC1A4495D ; 06LC1A4499AJ ; 06LC1A4499CJ ; 06LC1A4499DJ ; 06LC3A9404A ; 06LC3A9404C ; 06LC3A9404D ; 06LC3A9405A ; 06LC3A9405C ; 06LC3A9405D ; 06LC3A9409AJ ; 06LC3A9409CJ ; 06LC3A9409DJ ; 06LC3A9494 ; 06LC3A9494C ; 06LC3A9494D ; 06LC3A9495A ; 06LC3A9495C ; 06LC3A9495D ; 06LC3A9499AJ ; 06LC3A9499CJ ; 06LC3A9499DJ
COBie.Component.Space wall ; ground ; ceiling
COBie.Component.WarrantyStartDate 5 years from the invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType fixed or adjustable ceiling installation
COBie.Type.Color GreyRAL9006 ; WhiteRAL9003 ; Noir Sablé
COBie.Type.Constituents Articulated joint 06LC2901_-06LC1901 ; Spike for ground 06LC900C0
COBie.Type.CreatedBy Cariboni Group SpA
COBie.Type.CreatedOn 23/10/2017
COBie.Type.Description Wall/Ceiling/Ground mounted product
COBie.Type.ExpectedLife 100000
COBie.Type.Features fixed or adjustable ceiling installation
COBie.Type.Finish GreyRAL9006 ; WhiteRAL9003 ; Noir Sablé
COBie.Type.Grade EN605981 ; EN60598-2-1 ; EN62471
COBie.Type.Manufacturer Cariboni Group SpA
COBie.Type.Material alluminium
COBie.Type.ModelNumber 06LC1A4404A ; 06LC1A4404C ; 06LC1A4404D ; 06LC1A4405A ; 06LC1A4405C ; 06LC2A4405D ; 06LC1A4409AJ ; 06LC1A4409CJ ; 06LC1A4409DJ ; 06LC1A4494A ; 06LC1A4494C ; 06LC1A4494D ; 06LC1A4495A ; 06LC1A4495C ; 06LC1A4495D ; 06LC1A4499AJ ; 06LC1A4499CJ ; 06LC1A4499DJ ; 06LC3A9404A ; 06LC3A9404C ; 06LC3A9404D ; 06LC3A9405A ; 06LC3A9405C ; 06LC3A9405D ; 06LC3A9409AJ ; 06LC3A9409CJ ; 06LC3A9409DJ ; 06LC3A9494 ; 06LC3A9494C ; 06LC3A9494D ; 06LC3A9495A ; 06LC3A9495C ; 06LC3A9495D ; 06LC3A9499AJ ; 06LC3A9499CJ ; 06LC3A9499DJ
COBie.Type.ModelReference CUBE WALL FLOODLIGHT
COBie.Type.Name CUBE
COBie.Type.NominalHeight 118 ; 164
COBie.Type.NominalLength 118 ; 164
COBie.Type.NominalWidth 118 ; 164
COBie.Type.Shape cube
COBie.Type.Size 170X192 ; 232X254
COBie.Type.WarrantyDescription 5 years for LED fittings
COBie.Type.WarrantyDurationUnit 5 years for LED fittings

All BIM objects are real products from real manufacturers confirmed and approved