This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FLAT LINK - Pole Side

Unique ref.: FLAT-LINK_Pole-Side
Brand: Cariboni Group
Product family: Post Top / Pole Side / String Suspension
Product group: Link
Width (mm): 580
Height (mm): 197
Depth (mm): 580
Date of publishing: 2018-02-14
Edition number: 2
Type: Object (single object)
Download (6)
FLAT LINK offers a wide range of public lighting and street furniture solutions with a vast combination of lighting sources, optics and support systems. It can be installed laterally to a pole by means of an adjustable joint, or with a fixed joint and arm (pole Ø 48 - 60). Accessories are also available for wall installations.

Colour standard: dark grey Sablé 100 Noir. Optics for lamp versions: cycle path, asymmetric street and large beam. Optics for LED versions: cycle path LT-C, street LT-M (street width / pole height ratio = 1) and street LT-L (street width / pole height ratio = 1.25). Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): ≥ 70. Average LED lifetime 80000h@700mA@Ta25°C TM21. Self-learning systems (virtual midnight) with programming options and PLC systems available on request. Luminaire with no photobiological risk (EXEMPT GROUP) in compliance with EN 62471:2008 and the successive IEC/TR 62471:2009. Classification: CUT OFF. Design by Silvio De Ponte.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 11

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 56 13
CSI MasterFormat 2014 Title: Lighting Poles and Standards
OmniClass Number: 23-35 47 11 21 13
OmniClass Title: Lighting Poles
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Application Pole
Colour SABLE' 100 NOIR
Finish Alluminium SABLE' 100 NOIR ; Alluminium
Fixture Finish - Colour SABLE' 100 NOIR
Fixture Material Alluminium
Lamp Type LED
Material Alluminium

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 1
Created By Cariboni Group SpA
Created On 18/01/2018
Description Urban and public lighting luminaire
Length 580 mm
Name FLAT LINK
Space Floor
Warranty Start Date 5 years from the invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour SABLE' 100 NOIR
Constituents 01AK901C0 L1 fixed side kit for Ø48-60mm arm. 01AK902C0 L1 adjustable side kit for Ø48-60mm pole or arm. 01AK903C0 L3 joint kit for Ø48-60mm pole or arm. 01AK904C0 L4 double joint kit for Ø48-60mm pole or arm L5 joint with pointed rod kit for Ø60-76mm pole. 01AK906C0 P1 wall-mounting kit Ø60mm side connector.01AK922C0 B2 double arm tubular Ø60mm. L=1000mm. for Ø60-76mm poles. 01AK923C0 B3 arm Ø60mm. L=1500mm. with tensioning rod for Ø60-76mm poles. 01AK924C0 B4 double arm Ø60mm. 2 x L=1500mm. with tensioning rod for Ø60-76mm poles. 01AK925C0 B5 arm Ø60mm. L=1000mm. with pointed rod for Ø60-76mm poles. 01AK926C0 B6 arm shaped Ø60mm. L=1500mm. for Ø102mm poles. 01AK927C0 B7 double arm shaped Ø60mm. 2 x L=1500mm. for Ø102mm poles. 01AK928C0 B8 arm curved Ø60mm. With tensioning rod L=1000mm. for Ø102mm poles. 01AK929C0 B9 arm horizontal T-shape Ø60mm. L=1500mm. for Ø102mm poles. 01AK930C0 B10 double arm horizontal T-shape Ø60mm. 2 x L=1500mm. for Ø102mm poles.01AK931C0 B11 arm machined L=1500 mm for Ø114mm poles. 01AK943C0 L8 tubular connector kit Ø60mm for hexagonal connector for Ø114mm poles. 01SC904AD0 E1 hexagonal connector kit 1-2 180° couplings for a Ø114mm pole. 01SC905AD0 E2 hexagonal connector kit 2-3 120° couplings for a Ø114mm pole.
Created By Cariboni Group SpA
Created On 18/01/2018
Description Urban and public lighting luminaire
Expected Life 100000
Features with fixed or adjustable fastening
Finish Alluminium SABLE' 100 NOIR ; Alluminium
Grade EN605981 / EN60598-2-3 / EN62471
Manufacturer Cariboni Group SpA
Material Alluminium
Model Reference FLAT LINK POLE SIDE
Name FLAT LINK
Nominal Height 197 mm
Nominal Length 580 mm
Nominal Width 580 mm
Shape cylindrical
Size 580X197
Warranty Description 5 yars from the invoice
Warranty Duration Unit 5 yars from the invoice

BIMobject®