Publish your products
Product image
Archived

KORE Ceiling recessed

Kore is an orientable recessed lighting system ideal for accent or diffused lighting of architecture, green areas, squares, urban spaces or structures in open areas. Kore can be installed in ceilings or floors.The optical system consists of a lens and a “pupil”. The catadioptric lens with double internal reflection (D-TIR) allows for precise control of the light beam and a slim design. The pupil hides the light surface from the observer’s sight. During the night, when the light is on, the pupil avoids dazzling; during the day, when the light is off, the pupil screens the COB’s LES (Light-Emitting Surface). Colour: Sandblasted stainless steel. Optics: narrow, medium, wide, ultra-wide beam and wall washer. Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 90.

Specification
  • Kore is an orientablerecessed lighting system ideal for accent or diffused lighting ofarchitecture, green areas, squares, urban spaces or structures in open areas.Kore can be installed in ceilings or floors.The optical system consists of a lens and a “pupil”. The catadioptric lens with double internal reflection (D-TIR) allows for precise control of the light beam and a slim design. The pupil hides the light surface from the observer’s sight. During the night, when the light is on, the pupil avoids dazzling; during the day, when the light is off, the pupil screens the COB’s LES (Light-Emitting Surface). Colour: Sandblasted stainless steel. Optics: narrow, medium, wide, ultra-wide beam and wall washer. Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 90.

Technical specification
  • Unique ref.KORE_Ceiling-Recessed
  • Product familyRecessed
  • Product groupKore
  • TypeObject (single object)
  • Date of publishing2019-08-21
  • Edition number1
  • Height (mm)277
  • Width (mm)277
  • Depth (mm)100
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)1.8
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001959
  • ETIM NameLED-lamp/Multi-LED
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring