Publish your products
Product image
Archived

KOSMOS Post top

Kosmos is a complete flexible system for lighting empty and full urban locations: pathways, spaces and architecture. #Design The curves of the bottom surface make its cylindrical shape and extreme geometric abstraction of urban lampposts sinuous and elegant. #Kosmos system [1] Discover all the other versions of the Kosmos system. [2] Kosmos is available in two sizes and a wide range of light distributions to meet the specific needs of every city location. [3] The ability to combine each light distribution with different mounting accessories allows designers to light urban spaces with original configurations. #Attention to detail The power cable is hidden inside the load-bearing structure. The fastening area was designed for continuity with ⌀76mm posts (with ⌀60mm fastening parts). #No light pollution The product shapes are designed to reduce the bulk of the post connector and the load-bearing structure in order to limit the upward light reflections. #Easy to install Kosmos can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Specification
  • Kosmos is a complete flexible system for lighting empty and full urban locations: pathways, spaces and architecture. #Design The curves of the bottom surface make its cylindrical shape and extreme geometric abstraction of urban lampposts sinuous and elegant. #Kosmos system [1] Discover all the other versions of the Kosmos system. [2] Kosmos is available in two sizes and a wide range of light distributions to meet the specific needs of every city location. [3] The ability to combine each light distribution with different mounting accessories allows designers to light urban spaces with original configurations. #Attention to detail The power cable is hidden inside the load-bearing structure. The fastening area was designed for continuity with ⌀76mm posts (with ⌀60mm fastening parts). #No light pollution The product shapes are designed to reduce the bulk of the post connector and the load-bearing structure in order to limit the upward light reflections. #Easy to install Kosmos can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Technical specification
  • Unique ref.KOSMOS_Post-top
  • Product familyPost Top / Pole Side / String Suspension
  • Product groupKosmos
  • TypeObject (single object)
  • Date of publishing2018-02-14
  • Edition number2
  • Height (mm)167
  • Width (mm)420
  • Depth (mm)420
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)7.5
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring