Publish your products
Product image
Archived

LIT POLES Pole side

LIT is a complete flexible system with a clean, modern and elegant shape for lighting empty and full urban locations. #LIT system [1] Discover all the other versions of the LIT system. [2] LIT is available in three sizes (Small, Medium and Large) and can be configured with different accessories to meet the needs of any installation context. #Flexibility LIT Poles can be equipped with a collar for fastening to posts with a single or double configuration. Lit is suitable for fastening to Ø 60-76-102mm posts. #Easy to install LIT Poles can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #Attention to detail [1] LIT ensures proper thermal management without the use of visible heat-sink fins. [2] The top surface of the body is tilted to prevent the build-up of dirt, water and snow. #IoT ready LIT can be equipped with devices to enable IoT on an urban scale. With ZHAGA connectors, sensors and aerials can be added to the product during or after installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Specification
  • LIT is a complete flexible system with a clean, modern and elegant shape for lighting empty and full urban locations. #LIT system [1] Discover all the other versions of the LIT system. [2] LIT is available in three sizes (Small, Medium and Large) and can be configured with different accessories to meet the needs of any installation context. #Flexibility LIT Poles can be equipped with a collar for fastening to posts with a single or double configuration. Lit is suitable for fastening to Ø 60-76-102mm posts. #Easy to install LIT Poles can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #Attention to detail [1] LIT ensures proper thermal management without the use of visible heat-sink fins. [2] The top surface of the body is tilted to prevent the build-up of dirt, water and snow. #IoT ready LIT can be equipped with devices to enable IoT on an urban scale. With ZHAGA connectors, sensors and aerials can be added to the product during or after installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Technical specification
  • Unique ref.LIT_Poles
  • Product familyPost Top / Pole Side / String Suspension
  • Product groupLit
  • TypeObject (single object)
  • Date of publishing2019-05-03
  • Edition number1
  • Height (mm)300
  • Width (mm)349
  • Depth (mm)63
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring