Publish your products
Product image
Archived

LIT XS Wall

Wall-mounted, mono-emission with a compact, clean shape, ideal for lighting porticos, pedestrian pathways and areas outside offices. #Flexible LIT XS WALL has an asymmetrical, diffuse light output. It can be installed either in the DOWN configuration to light the underlying space directly, or in the UP configuration to light the environment indirectly with a high level of visual comfort. #Light quality The quality of the sources and the high-comfort optical system ensure that the light output is homogeneous and the materials give a high colour rendering index. #Easy to install There is no need to open the product to connect it to the mains power. LIT XS comes with a built-in cable for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, infiltration and mechanical impact. #LIT XS system Discover LIT XS Bollard.
Specification
  • Wall-mounted, mono-emission with a compact, clean shape, ideal for lighting porticos, pedestrian pathways and areas outside offices. #Flexible LIT XS WALL has an asymmetrical, diffuse light output. It can be installed either in the DOWN configuration to light the underlying space directly, or in the UP configuration to light the environment indirectly with a high level of visual comfort. #Light quality The quality of the sources and the high-comfort optical system ensure that the light output is homogeneous and the materials give a high colour rendering index. #Easy to install There is no need to open the product to connect it to the mains power. LIT XS comes with a built-in cable for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, infiltration and mechanical impact. #LIT XS system Discover LIT XS Bollard.
Technical specification
  • Unique ref.Litxs_wall
  • Product familyWall mounted
  • Product groupLit XS
  • TypeObject (single object)
  • Date of publishing2020-07-26
  • Edition number1
  • Height (mm)120
  • Width (mm)200
  • Depth (mm)63
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001959
  • ETIM NameLED-lamp/Multi-LED
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring