OMIKRON MINI POLE_Pole

OMIKRON MINI POLE_Pole

Omikron mini is the new floodlight in the Omikron line designed for architectural graphic and accent lighting. The formal choices have been guided by the search for essential geometries and the attention to details. Omikron mini allows three different adjustments: the rotation of the fixing base (360°), the tilting of the body (+90° -45°) and the rotation of the optical unit by 355° for the orientation of the light blade. It's available in different versions: projector, pole-mounted for poles Ø 60 mm and with tige for wall or floor mounting.

Specification
  • Omikron mini is the new floodlight in the Omikron line designed for architectural graphic and accent lighting.

    The high colour quality of the light sources and the precision of the different light emissions make Omikron mini the ideal solution both to enhance architectural and natural elements and to emphasise facades and walkways with light lines. Omikron mini is available with medium beam (25°) optic.

Technical specification
  • Unique ref.OMIKRON_MINI-POLE
  • Collection setPost Top / Pole Side / String Suspension
  • CollectionOmikron mini
  • TypeObject (single object)
  • Date of publishing2021-06-17
  • Edition number1
  • Height (mm)105
  • Width (mm)185
  • Depth (mm)92
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Outside