Publish your products
Product image
Archived

ORAO Pole side

Light quality, formal research and technological innovation to transform cities into welcoming, sustainable and smart places. #Design [1] Orao was designed for the well-being of inhabitants in urban areas. Its shapes and finishes enhance visual comfort without compromising the photometric performance of the optical system. [2] The original square shape and white reflector make the product easily recognisable and give the places it lights a strong identity. #Visual comfort The recessed optical plane makes the sources less visible. The 10° screen angle was chosen as the optimal balance between visual comfort and lighting needs. #Flexibility Orao Pole-Side is available in two different sizes and can be fastened to arms of various shapes, and extensions for installation on walls or posts. #IoT ready Orao can be equipped with devices to enable IoT on an urban scale. With NEMA or ZHAGA connectors, sensors and aerials can be added to the product during or after installation. #Easy to install Orao can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems. #Orao system Discover Orao Catenary and Orao Ceiling.
Specification
  • Light quality, formal research and technological innovation to transform cities into welcoming, sustainable and smart places. #Design [1] Orao was designed for the well-being of inhabitants in urban areas. Its shapes and finishes enhance visual comfort without compromising the photometric performance of the optical system. [2] The original square shape and white reflector make the product easily recognisable and give the places it lights a strong identity. #Visual comfort The recessed optical plane makes the sources less visible. The 10° screen angle was chosen as the optimal balance between visual comfort and lighting needs. #Flexibility Orao Pole-Side is available in two different sizes and can be fastened to arms of various shapes, and extensions for installation on walls or posts. #IoT ready Orao can be equipped with devices to enable IoT on an urban scale. With NEMA or ZHAGA connectors, sensors and aerials can be added to the product during or after installation. #Easy to install Orao can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems. #Orao system Discover Orao Catenary and Orao Ceiling.
Technical specification
  • Unique ref.ORAO_Pole-side
  • Product familyPost Top / Pole Side / String Suspension
  • Product groupOrao
  • TypeObject (single object)
  • Date of publishing2019-05-03
  • Edition number2
  • Height (mm)167
  • Width (mm)420
  • Depth (mm)420
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)7.5
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring