This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PEYOTE Pole

Unique ref.: PEYOTE_Pole
Brand: Cariboni Group
Product family: Bollard
Product group: Peyote Pole
Width (mm): 160
Height (mm): 500
Depth (mm): 160
Date of publishing: 2017-12-06
Edition number: 2
Type: Object (single object)
Download (5)
LED product for bollard installation. Ideal for lighting green areas, halls, facades, and residential areas. The complete absence of screws on the outside makes the product particularly sleek and attractive. There is only an anti-vandalism screw anchor for safety reasons. The bayonet closure system allows the product to be positioned easily and accurately, before being definitively secured. Installation with screw anchors or anchoring bolts, the latter are available as accessories.

Colours: grey RAL 9006 or dark grey Sablé 100 Noir. Integrated control gear. PEYOTE is available with three different beam openings: 360°, 180° and 2x90°. The 360° version has no brackets, so shadow-free light emission is guaranteed. LED version colour temperatures: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 80.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 3.5

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_48_46
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Colour GreyRAL9006 ; Noir Sablé
Finish Alluminium GreyRAL9006 - Noir Sablé
Material alluminium

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0.026
Created By Cariboni Group SpA
Created On 13/11/2017
Description LED Bollard
Length 500 mm
Name PEYOTE
Serial Number 06PT2A8405A ; 06PT2A8405C ; 06PT2A8405A ; 06PT2A8405C ; 06PT2A8405A ; 06PT2A8405C ; 06PT2A8495A ; 06PT2A8495C ; 06PT2A8495A ; 06PT2A8495C ; 06PT2A8495A ; 06PT2A8495C ; 06PT3A8405A ; 06PT3A8405C ; 06PT3A8405A ; 06PT3A8405C ; 06PT3A8405A ; 06PT3A8405C ; 06PT3A8495A ; 06PT3A8495C ; 06PT3A8495A ; 06PT3A8495C ; 06PT3A8495A ; 06PT3A8495C
Space Floor
Warranty Start Date 5 years from invoice date
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Colour GreyRAL9006 ; Noir Sablé
Constituents 06PY999X0 - Anchoring bolts kit
Created By Cariboni Group SpA
Created On 13/11/2017
Description LED Bollard
Duration Unit 100000
Features Bollard installation
Finish Alluminium GreyRAL9006 - Noir Sablé
Grade EN605981 ; EN60598-2-1 ; EN62471
Manufacturer Cariboni Group SpA
Material alluminium
Model Number 06PT2A8405A ; 06PT2A8405C ; 06PT2A8405A ; 06PT2A8405C ; 06PT2A8405A ; 06PT2A8405C ; 06PT2A8495A ; 06PT2A8495C ; 06PT2A8495A ; 06PT2A8495C ; 06PT2A8495A ; 06PT2A8495C ; 06PT3A8405A ; 06PT3A8405C ; 06PT3A8405A ; 06PT3A8405C ; 06PT3A8405A ; 06PT3A8405C ; 06PT3A8495A ; 06PT3A8495C ; 06PT3A8495A ; 06PT3A8495C ; 06PT3A8495A ; 06PT3A8495C
Model Reference PEYOTE BOLLARD
Name PEYOTE
Nominal Height 500 mm
Nominal Length 160 mm
Nominal Width 160 mm
Shape cylinder
Size 160X500
Warranty Description 5 years for LED fittings
Warranty Duration Unit 5 years for LED fittings

BIMobject®