Publish your products
Product image
Archived

POLI Post top

Poli (πόλη) in Greek means “city”, and we have designed this for all cities where people are more important than objects. Cities for walking, stopping, meeting. #Design Poli decorates urban spaces with elegant clean shapes, which are emphasized by the light during the night, marking the landscape with luminous shapes. #Visual comfort The slightly recessed optical plane makes the sources less visible. The decorative upper cover further improves visual comfort without compromising the photometric performance of the optical system. #Flexibility The decorative upper cover with customisable colour transforms the product into an urban abat-jour. The decorative upper cover enriches and strengthens the identity of illuminated urban spaces. #No light pollution The product shapes are designed to reduce the bulk of the post connector and the load-bearing structure in order to limit the upward light reflections. #Light quality Poli is available in 2200K, a very warm white, similar to old sodium lamps but with a high colour rendering index. The warm light makes urban spaces even more welcoming and is ideal for lighting ancient villages and historical centres. #IoT ready Poli can be equipped with devices to enable IoT on an urban scale. With NEMA or ZHAGA connectors, sensors and aerials can be added to the product during or after installation. #Easy to install Poli can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #Attention to detail [1] Poli ensures proper thermal management without the use of visible heat-sink fins. [2] The top surface of the body is convex to prevent the build-up of dirt, water and snow. [3] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Specification
  • Poli (πόλη) in Greek means “city”, and we have designed this for all cities where people are more important than objects. Cities for walking, stopping, meeting. #Design Poli decorates urban spaces with elegant clean shapes, which are emphasized by the light during the night, marking the landscape with luminous shapes. #Visual comfort The slightly recessed optical plane makes the sources less visible. The decorative upper cover further improves visual comfort without compromising the photometric performance of the optical system. #Flexibility The decorative upper cover with customisable colour transforms the product into an urban abat-jour. The decorative upper cover enriches and strengthens the identity of illuminated urban spaces. #No light pollution The product shapes are designed to reduce the bulk of the post connector and the load-bearing structure in order to limit the upward light reflections. #Light quality Poli is available in 2200K, a very warm white, similar to old sodium lamps but with a high colour rendering index. The warm light makes urban spaces even more welcoming and is ideal for lighting ancient villages and historical centres. #IoT ready Poli can be equipped with devices to enable IoT on an urban scale. With NEMA or ZHAGA connectors, sensors and aerials can be added to the product during or after installation. #Easy to install Poli can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #Attention to detail [1] Poli ensures proper thermal management without the use of visible heat-sink fins. [2] The top surface of the body is convex to prevent the build-up of dirt, water and snow. [3] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The source and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #RECYCLABLE The main product and the packaging materials are RECYCLABLE. No adhesives are used, so components can be easily divided for separate disposal. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Technical specification
  • Unique ref.Poli_post-top
  • Product familyPost Top / Pole Side / String Suspension
  • Product groupPoli
  • TypeObject (single object)
  • Date of publishing2020-07-26
  • Edition number1
  • Height (mm)503
  • Width (mm)472
  • Depth (mm)472
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Similar products

4.3 out of 5 stars 4.3 (33)