We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

TRAIL wall ground recessed mounted

Unique ref.: TRAIL_wall-ground_recessed_mounted
Brand: Cariboni Group
Product family: Recessed
Product group: Trail
Width (mm): 1250
Height (mm): 98
Depth (mm): 82
Date of publishing: 2017-12-06
Edition number: 2
Type: Object (single object)
Download (4)
Compact, LED product line for architectural, functional and decorative type lighting. Suitable for lighting facades, under arches, stringcourses, arcades, walkways, indoors and outdoors in both residential and public areas. Two sizes: 650 mm and 1250 mm long. Installation with recessed housing. Colour: grey RAL 9006. Symmetrical, asymmetrical and large beam optics available.

Colour temperature 3000K. CRI (Colour Rendering Index): Ra ≥ 80. Control gear driver to be ordered separately. The luminaires are supplied with a 24V DC LED circuit. 4000K and RGB version available.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 6

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_48_46
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0.053 | 0.1
Created By Cariboni Group SpA
Created On 29/11/2017
Description Wall / Ground-mounted product
Length 650 ; 1250 mm
Name TRAIL
Serial Number 06TR2D6303J ; 06TR2D6305J ; 06TR2D6307J ; 06TR2D6393J ; 06TR2D6395J ; 06TR2D6397J ; 06TR2H2303J ; 06TR2H2305J ; 06TR2H2307J ; 06TR2H2393J ; 06TR2H2395J ; 06TR2H2397J ; 06TR3D6303J ; 06TR3D6305J ; 06TR3D6307J ; 06TR3D6393J ; 06TR3D6395J ; 06TR3D6397J ; 06TR3H2303J ; 06TR3H2305J ; 06TR3H2307J ; 06TR3H2393J ; 06TR3H2395J ; 06TR3H2397J
Space floor ; wall
Warranty Start Date 5 years from the invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type fixed
Colour GREY RAL9006
Constituents 06TR998J0 recessed housing for wall and ground installazione 650mm - 06TR999J0 recessed housing for wall and ground installation 1250mm
Created By Cariboni Group SpA
Created On 29/11/2017
Description Wall / Ground-mounted product
Expected Life 100000
Features recessed mounted
Finish Alluminium GREY RAL9006
Grade EN605981 / EN60598-2-1 / EN60598-2-2 / EN62471
Manufacturer Cariboni Group SpA
Material Alluminium
Model Number 06TR2D6303J ; 06TR2D6305J ; 06TR2D6307J ; 06TR2D6393J ; 06TR2D6395J ; 06TR2D6397J ; 06TR2H2303J ; 06TR2H2305J ; 06TR2H2307J ; 06TR2H2393J ; 06TR2H2395J ; 06TR2H2397J ; 06TR3D6303J ; 06TR3D6305J ; 06TR3D6307J ; 06TR3D6393J ; 06TR3D6395J ; 06TR3D6397J ; 06TR3H2303J ; 06TR3H2305J ; 06TR3H2307J ; 06TR3H2393J ; 06TR3H2395J ; 06TR3H2397J
Model Reference TRAIL WALK OVER RECESSED
Name TRAIL
Nominal Height 98 mm
Nominal Length 650 ; 1250 mm
Nominal Width 82 mm
Shape parallelepiped
Size 650X82X98 ; 1250X82X98
Warranty Description 5 years for LED fitting
Warranty Duration Unit 5 years for LED fitting

All BIM objects are real products from real manufacturers confirmed and approved