Publish your products
By the Shore, Carpet Tile Collection
By the Shore, Carpet Tile Collection
By the Shore, Carpet Tile Collection
By the Shore, Carpet Tile Collection

    By the Shore, Carpet Tile Collection

    By the Shore is a calm, understated carpet design that brings quiet structure to busy spaces. Subtle shifts in texture reflect the way sand, water, and light change along the shoreline, creating visual interest with a refined, delicate touch.

    Gentle variation across the surface adds depth and movement, resulting in an aesthetic that feels calm, controlled, and intentional. The refined pattern sits comfortably within both large- and small-scale commercial interiors, supporting furniture, finishes, and architecture with ease.

    Designed for modern workplaces, By the Shore is easy to work with and easy to live with. Its restrained design promotes focus, flow, and a sense of cohesion — helping spaces feel more professional, welcoming, and considered.

    By the Shore doesn’t demand attention.
    It creates a sense of calm, a subtle foundation for modern working environments.

    Specification
    • Construction :Multi-Level Loop Texture
      Yarn Content :100% Solution Dyed Nylon
      Backing :
      EcoSoft x® and EcoSoft®, Recycled PET Cushion Back
      Tile Size :
      50 x 50 cm
    Technical specification
    • Unique ref.By-the-Shore
    • Product familyCarpet
    • Product groupTiles
    • TypeBuilding Material
    • Date of publishing2026-09-16
    • Edition number1
    • Height (mm)5
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit