Publish your products
Waterloo
Waterloo
Waterloo
Waterloo

    Waterloo

    Where structure meets flow. Designed for modern living.

    Inspired by London Waterloo, the bustling hub of connection and movement, the Waterloo Collection brings you carpets that blend structure with effortless flow. Featuring refined patterns and modern minimalist hues, this collection reflects seamless connections and dynamic living—perfect for enhancing every space.

    The Waterloo doesn’t just offer beautiful design inspired by seamless flow; it delivers top-tier performance where it counts. Built for high-traffic environments, these carpet tiles provide the ultimate in durability and flexibility for today’s dynamic spaces.

    Specification
    • Construction :Multi-Level Loop Texture
      Yarn Content :100% Solution Dyed Nylon
      Backing :
      EcoSoft® and EcoSquare®
      Tile Size :
      50 x 100 cm
    Technical specification
    • Unique ref.Waterloo
    • Product familyCarpets Inter x BIMobject TH
    • Product groupCarpet Tile Collection
    • TypeBuilding Material
    • Date of publishing2025-10-14
    • Edition number1
    • Height (mm)8
    • Width (mm)500
    • Depth (mm)1000
    Related
    • Material mainNylon
    • Material secondaryNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit