Publish your products
Fink Truss

Fink Truss

4.6 out of 5 stars4.6(5 reviews)

Fink Truss with outside plates and Combination 3 Glulam. Comes in 4 Truss Types, Ultra-Light, Light, Medium and Heavy and can range in length from 10' to 120'. Please use our Product Pamphlet to help determine the size needed for your project.

Cascadia is a manufacturer of glulam trusses. It contracts with Western Wood Structures to aid in development and marketing of its product. Cascadia does not replace or accept the responsibility of the design professional of record for any structure.

Cascadia and Western Wood Structures accept delegation of engineering responsibility only for the products Cascadia manufactures, provided that the application conditions are specified by the design professional of record, or other responsible party when a design professional is not engaged. Cascadia and Western Wood Structures provide engineering in the design of its products and does not displace the need on any project for a design professional of record.

Technical specification
  • Unique ref.fink-truss
  • Product familyGlulam Trusses
  • Product groupGlulam Trusses
  • TypeObject (single object)
  • Date of publishing2025-03-14
  • Edition number1
Related
  • Material mainWood
  • Material secondaryMild Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Frames & Trusses
  • Uniclass 2015 CodePr_20_85_90
  • Uniclass 2015 DescriptionTrusses and lattice frames
  • CSI MasterFormat 2014 Code06 17 53
  • CSI MasterFormat 2014 TitleShop-Fabricated Wood Trusses
  • OmniClass Number23-13 35 19 13 17
  • OmniClass TitleWood Trusses

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States