Publish your products
Leaf
Leaf
Leaf
    Cascando

    Leaf

    Leaf is a practical magazine or brochure holder with a sturdy shape, that is also foldable and easy to move around. The warm grey colour has an informal feel which fits into any environment, which makes it highly suitable as a free standing unit for any temporary public or commercial space. Leaf was designed by Dutch designer Robert Bronwasse for Cascando, as part of their nature-inspires series of interior accessories. Leaf is also available as a freestanding whiteboard made of high-grade enameled steel and other products in this range include the Branch Coat Stand, Branch Wall Hooks, Plant Side Table and Forest Coat Rack.
    Technical specification
    • Unique ref.leaf
    • Product familyFurniture
    • Product groupMagazine Shelf
    • TypeObject (single object)
    • Date of publishing2016-06-12
    • Edition number1
    • Height (mm)1900
    • Width (mm)960
    • Depth (mm)40
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit