Publish your products
Door 001
Door 001
Door 001
Door 001
Door 001
Door 001
    Archived

    Door 001

    This product is really good.

    Technical specification
    • Unique ref.d001
    • Product familyDoors
    • Product groupThey Open Up To New Opportunities
    • TypeObject (single object)
    • Date of publishing2020-04-07
    • Edition number1
    • Height (mm)2010
    • Width (mm)900
    • Depth (mm)100
    Related
    • Material mainTimber
    • Material secondaryTimber
    • Weight Net (Kg)56
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit