Publish your products
CG170B-12 (50Hz) 1380 kW Gas Generator Set

CG170B-12 (50Hz) 1380 kW Gas Generator Set

Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

Higher Efficiency and Performance

Compared to the predecessor model, the CG170B features the same size, a more compact design, and up to 18 percent more output. State-of-the-art technologies enable an output of 1,380 to 2,300 kWel and application-optimized engine types.

Flexible use for various applications and gas types: natural gas, biogas, APG, and propane gas

Improved electrical efficiency of up to 45 percent (natural gas)/43.6 percent (biogas), total efficiency of more than 87 percent (natural gas)/86 percent (biogas).

Reduced Installation and Building Costs

Cat TPEM hardware and software utilized for a comprehensive system with data analysis and optimum plant control combined.

Integrated secure remote maintenance solutions that are always available to secure full plant performance with maximum availability and reliability.

Optimized Lubricant Management

Greatly reduced oil consumption of 0.15 g/kWhel. Thus, the CG170B gas engine boasts the lowest lubricant consumption in its class.

Longer oil change intervals through innovative, leading-edge lubricant management with change intervals of up to 4,000 operating hours for natural gas and biogas (high and medium gas quality).

Specification
  • Cat CG170B Gas Engine: The All-Round Talent.

    Flexible Use. Flexible Operation.

    Output: 1,380 – 2,300 kWel

    Flexible use for various applications and gas types, such as natural gas, biogas, APG, and propane gas

    Best electrical efficiency of up to 45 percent (natural gas)/43.6 percent (biogas)

    High reliability and efficiency

    Low maintenance costs thanks to longer service intervals of up to 80,000 hours until the general overhaul

    New series with low operating costs

    Very low oil consumption, high efficiency

    High economic efficiency and availability thanks to digital control system TPEM (Total Plant & Energy Management)

Technical specification
  • Unique ref.Gas-Generator-CG170B12-50Hz
  • Product familyGas Generator Sets
  • Product group50 Hz Generators
  • TypeObject (single object)
  • Date of publishing2022-01-25
  • Edition number1
  • Height (mm)2190
  • Width (mm)1710
  • Depth (mm)5080
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)12900
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameGas generators
  • UNSPSC code26111604
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 15 13
  • OmniClass TitleGas Generator Sets
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe Asia Africa South America Oceania North America
Albania
Afghanistan
Algeria
Argentina
Australia
Barbados
Andorra
Armenia
Angola
Chile
Cook Islands
Caribbean Netherlands
Austria
Azerbaijan
Benin
Falkland Islands (Islas Malvinas)
Fiji
Curaçao
Belarus
Bangladesh
Botswana
French Guiana
Kiribati
Dominica
Belgium
Bhutan
Burkina Faso
Paraguay
Nauru
Greenland
Bosnia and Herzegovina
Brunei
Burundi
Uruguay
New Caledonia
Grenada
Bulgaria
Cambodia
Cameroon
New Zealand
Guadeloupe
Croatia
China
Cape Verde
Papua New Guinea
Jamaica
Cyprus
Georgia
Central African Republic
Samoa
Martinique
Czech Republic
Hong Kong
Chad
Solomon Islands
Saint Lucia
Denmark
India
Comoros
Timor-Leste
Saint Pierre and Miquelon
Estonia
Indonesia
Côte d'Ivoire
Tonga
Saint Vincent and the Grenadines
Faroe Islands
Iraq
Democratic Republic of the Congo
Tuvalu
Finland
Israel
Djibouti
Vanuatu
France
Japan
Egypt
Germany
Jordan
Equatorial Guinea
Gibraltar
Kazakhstan
Eritrea
Greece
Kuwait
Eswatini
Guernsey
Kyrgyzstan
Ethiopia
Hungary
Laos
Gabon
Iceland
Lebanon
Ghana
Ireland
Macau
Guinea
Isle of Man
Malaysia
Guinea-Bissau
Italy
Maldives
Kenya
Jersey
Mongolia
Lesotho
Latvia
Myanmar (Burma)
Libya
Lithuania
Nepal
Madagascar
Luxembourg
Oman
Mali
Malta
Pakistan
Mauritania
Moldova
Palestine
Mauritius
Monaco
Qatar
Morocco
Montenegro
Singapore
Mozambique
Netherlands
Sri Lanka
Namibia
North Macedonia
Syria
Niger
Norway
Tajikistan
Nigeria
Poland
Thailand
Republic of the Congo
Portugal
Türkiye
Reunion
Romania
Turkmenistan
Rwanda
Russia
United Arab Emirates
Saint Helena
San Marino
Uzbekistan
São Tomé and Príncipe
Serbia
Vietnam
Senegal
Slovakia
Yemen
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Tanzania
Ukraine
The Gambia
United Kingdom
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe