Publish your products
C15 (60 HZ) 320-500 ekW Diesel Generator Set
C15 (60 HZ) 320-500 ekW Diesel Generator Set

    C15 (60 HZ) 320-500 ekW Diesel Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Specification
    • Generator Set Package
      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements
      • Conforms to ISO 8528-5 G3 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine
      • C15, 15 Liter displacement, inline, 4-Stroke Water-Cooled Diesel Engine
      • Designed and optimized for low emissions or low fuel consumption
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator
      • Superior motor starting capability minimize need for oversizing generator
      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System
      • Cooling systems available to operate in ambient temperatures up to 50°C (122°F)
      • Tested to ensure proper generator set cooling

      EMCP 4 Control Panels
      • User-friendly interface and navigation
      • Scalable system to meet a wide range of installation requirements
      • Expansion modules and site specific programming for specific customer requirements

      Warranty
      • Coverage of the entire package
      • 24 months/1000-hour warranty for standby and mission critical ratings
      • 12 months/unlimited hour warranty for prime and continuous ratings
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support
      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements

    Technical specification
    • Unique ref.Diesel-Generator-C15-T3-60Hz
    • Product familyDiesel Generator Sets
    • Product group60Hz
    • TypeObject (single object)
    • Date of publishing2019-01-07
    • Edition number1
    • Height (inches)84
    • Width (inches)64
    • Depth (inches)137
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)9071
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • IFC classificationElectric Generator
    • ETIM CodeEC002823
    • ETIM NamePower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    Canada
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit