Publish your products
CL400 Magnetic Pocket Door Handle

CL400 Magnetic Pocket Door Handle

The CL400® Magnetic pocket door handle features a patented magnetic catch and plunger system. This innovation provides a positive ‘hold close’ for passage handles and a beautifully smooth action on locking hardware. Five standard finish options are available.

US Patent No. 10036185

Specification
  • Features

    Patented Magnetic Technology: Magnetic catch and plunger action produces a satisfying "click" when near the striker plate to activate the handle's closing mechanism while the magnetic latch ensures the door doesn’t roll away from the closing jamb. Non-magnetic version also available.

    Positive Grip For Heavy Doors: The large side cutout and finger pull on the front edge offer greater purchase to enable easy operation of sliding doors.

    Easy Installation: Door preparation is a simple cutout. Installation is a breeze, just follow our guide and template. No mortise and no on-site modifications of the handle are required.

    Stylish and Modern: Available in a wide range of finishes, the CL400 Magnetic is a popular contemporary and modern architectural option for sliding doors. Hidden screws keep the outside handle clean, while there are only three small screws that show on the face plate. When installed in a pocket door, the handle sits flush with the opening.

    Durability and Reliability: Constructed of high-quality components, the CL400 Magnetic's moving parts sit flush until the door closes to minimize wear and tear.

    Applications: Suitable for pocket or barn door style sliding doors.

    Technical Specifications

    Door Thickness: 1-3/8" to 1-3/4" (34-46mm)

    Size: 7-1/8" high (181mm) x 2-3/8" wide (60.5mm)

    Suitable Door Types: Wood, Aluminum, Steel

    Configurations: Passage, Passage with Magnet, Privacy, Key Locking, Bi-Parting

    Finishes: Satin Chrome, Satin Nickel, Chrome, Oil Rubbed Bronze, Matte Black

Technical specification
  • Unique ref.cl400-magnetic-pocket-door-handle
  • Product familyCaviLock
  • Product groupCL400 Magnetic
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Hardware

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit