Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ceam-amadeo/products/bb305184-e1f2-47c0-a4be-6a06f5ea151f
Home
Categories
Doors
Hardware
Door hinges model 1428
Available in United States
Ceam Amadeo
Follow
Door hinges model 1428
Slim, elegant and resistant, 1428 is the the hinge 18mm thick suitable for panels > 22mm thick. Use it on your cabinets or in your light interior doors!
Download
Specification
Specification
minimum door thickness 18 mm; load capacity up to 25kg
Technical specification
Technical specification
Unique ref.
CEAM_hinges_model1428
Product family
Door hinges
Product group
Door hinges 1428
Type
Object (single object)
Date of publishing
2025-04-29
Edition number
1
Height (mm)
104
Width (mm)
18
Depth (mm)
18
Links
Links
Product url
https://www.ceamitalia.it/en/door-hinges/1428/
Product certification
https://www.ceamitalia.it/en/certifications/
Technical description
https://www.ceamitalia.it/wp-content/uploads/2024/10/1428_Web_IT.pdf
Related
Related
Material main
Zinc
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Doors - Hardware
OmniClass Number
23-17 11 00
OmniClass Title
Doors
Similar products
Ceam Amadeo
Door hinges model 1330s; load capacity up to 60kg
Download
Ceam Amadeo
Door hinges model 2010
Download
Ceam Amadeo
Door hinges model 929
Download
Ceam Amadeo
Door hinges model 1431; load capacity up to 120kg
Download
Ceam Amadeo
Door hinges model 1080 glass; load capacity up to 60kg
Download
Ceam Amadeo
Door hinges model 1129; load capacity up to 40kg
Download