Publish your products
Alterna- Diamond shaped cladding slate
Alterna- Diamond shaped cladding slate
Alterna- Diamond shaped cladding slate
Alterna- Diamond shaped cladding slate
    Cedral

    Alterna- Diamond shaped cladding slate

    With its diamond shape, the Alterna wall shingle brings authenticity to your projects, while reinforcing your home's character.

    AUTHENTICITY AND CHARACTER
    Alterna can be used in either new or renovation construction thanks to its original shape, its low density per square meter and its minor load on framework.

    REGIONAL TRADITION
    Straight edges and diamond shape make the Alterna range a new solution for roofs and wall cladding making it very respectful to local traditions.

    Specification
    • The Alterna diamond shaped slates are available in 3 models and 2 color : straight edges or not, with or without hook notch. Of a calibrated and regular thickness, Alterna slates fit every configurations as a roof tile or as a facade cladding.

      UPSIDES
      - Aesthetic even more closer than mineral slate
      - More robust and lasting
      - Better guarantees
      - Outside stockage
      - Cut corners or not
      - Diamond shape, straight edges

    Technical specification
    • Unique ref.fac-alterna
    • Product familyFacade
    • Product groupWall shingles
    • TypeObject (single object)
    • Date of publishing2018-08-06
    • Edition number1
    • Height (mm)400
    • Width (mm)400
    • Depth (mm)4
    Related
    • Material mainFibercement
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1364
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-13 37 15 15
    • OmniClass TitleMineral Fiber Cement Exterior Siding

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit