LIKE deck basin mixer high spout
Celite

LIKE deck basin mixer high spout

LIKE deck basin mixer high spout
Technical specification
  • Unique ref.B5004CYCRB
  • Collection setLIKE
  • Collectionbasin mixer
  • TypeObject (single object)
  • Date of publishing2019-12-18
  • Edition number1
  • Height (mm)188
  • Width (mm)200
  • Depth (mm)104
Related
  • Material mainChrome
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)1.265
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 1.4 CodeL725111
  • Uniclass 1.4 DescriptionMixer taps

Region availability

South America
Brazil