Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
celite/products/3bb84225-7cac-4c50-a052-fd9320b5ac56
Home
Categories
Kitchen
Taps & Mixers
UP deck sink tap swivel spout
Unavailable in United States
Celite
Follow
UP deck sink tap swivel spout
UP deck sink tap swivel spout
Download
Technical specification
Technical specification
Unique ref.
B5011CLCRB
Product family
UP
Product group
kitchen tap
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
250
Width (mm)
80
Depth (mm)
145
Links
Links
Product url
https://www.celite.com.br/produtos/torneira-de-mesa-bica-movel-com-arejador-articulado-b5011clcrb/
Technical description
https://www.celite.com.br/arquivos/fbcf41a575e292b0d2aad28db73a64de.pdf
Related
Related
Material main
Chrome
Designed in
Brazil
Manufactured in
Brazil
Weight Net (Kg)
0.548
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
Region availability
South America
Brazil
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22972 Crue® Pull-down single-handle kitchen sink faucet
Download
Kohler
Billet™ Two-hole bridge kitchen sink faucet with side sprayer
Download