Unique ref.: | cover_c-210 |
---|---|
Brand: | Cembrit |
Product family: | Facade |
Product group: | Boards |
Depth (mm): | 8 |
Date of publishing: | 2018-09-25 |
Edition number: | 1 |
Type: | Building Material |
Product url: | https://www.cembrit.com/facade/cembrit-cover/ |
---|---|
Installation instructions: | https://www.cembrit.com/downloads/installation-manuals/ |
COBie Product Data Sheet: | |
Product certification: | https://www.cembrit.com/downloads/english-dop/ |
Technical description: | https://www.cembrit.com/downloads/datasheets/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/cembrit/product/cover_c-210
Material main: | Fibercement |
---|---|
Material secondary: | |
Designed in: | Denmark |
Manufactured in: | Hungary |
BIMobject Category: | Walls - External Walls |
---|---|
IFC classification: | Covering |
UNSPSC name: | Wall finishing materials |
UNSPSC code: | 301615 |
Uniclass 1.4 Code: | L5 |
Uniclass 1.4 Description: | Coverings, claddings, linings |
Uniclass 2.0 Code: | SS-25-20-90-30 |
Uniclass 2.0 Description: | Fibre Cement Slate Cladding Systems |
Name | Value |
---|---|
Height | 2500 mm — 3050 mm |
Intended Function | Facade board |
Material | Fibercement |
Panel Thickness | 8 mm |
Panel Width | 1192 mm — 1250 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Fibercement |
Name | Value |
---|---|
Density | 1770 |
M Fire Rating | A2-s1, d0 |
Permeability | 400 |
Thermal Expansion Coefficient | 0.01 |
Young's modulus | 15.1 |
Name | Value |
---|---|
Density | 1770 |
M Fire Rating | A2-s1, d0 |
Thickness | 8 mm |
BIMobject®