Publish your products
Flush Removable Access Door with Drywall Bead Flange
Cendrex

Flush Removable Access Door with Drywall Bead Flange

The AHR-GYP Removable Access Door with Drywall Bead Flange is a multipurpose access solution designed for medium to large openings where ease of installation, aesthetics, and service access are key priorities. Its removable panel allows one-person installation, making it a highly efficient option for commercial and institutional projects and HVAC application.

Contractors, architects, engineers, and professionals in the industry opt for our access panel model due to its removable, lightweight design, which simplifies handling and servicing while maintaining a clean, discreet appearance once installed.

Key Features & Benefits

  • Removable panel for one-person installation
  • Multipurpose solution for HVAC and general service access
  • Clean, aesthetic appearance with discreet white finish (primer that blended with drywall)
  • Up to 4 locking points for secure panel positioning
  • Pin hinge system for reliable alignment and durability
  • Flush, professional look suitable for visible applications

Product Applications

  • HVAC access points
  • Mechanical rooms
  • Commercial and institutional buildings
  • Wall and ceiling service openings

Technical Details

  • Installation : Walls and ceilings
  • Material : Made from 16-gauge cold-rolled steel.
  • Locking Mechanism : Equipped with a screwdriver-operated cam latch (up to 4).
  • Hinge : Includes a spring pin hinge. Hinge location: second dimension (height).
  • Flange : Perforated 1 ⅛ gypsum flange, made from 22-gauge galvanized steel.
  • Frame : 1½" deep frame made from cold-rolled steel.
  • Rough Opening : Door dimensions + ¼" or + 6mm.
  • Finish : High-quality white powder coat primer.
  • Packaging : Individually packed, 1 door per box.
  • Dimensions : From 24" × 48" up to 48" × 60"

All the dimensions and options that you want in 5 days! Choose from over 100 access panel designs and 30 add-on options for personalized solutions, all delivered within the shortest lead time in the industry. A wide range of standard access panels is also in stock and ready to ship the next day.

Download our catalog to explore available sizes, options, and configurations.

Cendrex is a premier manufacturer specializing in crafting custom and odd-sized doors with the industry's shortest lead time, offering rated and non-rated access panels since 1985.

CENDREX

1-800-479-1489

info@cendrex.com

cendrex.com

Specification
    • Material

      16-gauge cold rolled steel.

    • Hinge

      Concealed spring pin hinge,. Hinge location: Hinges must be located on the second dimension (height).

    • Locking Mechanism

      Screwdriver-operated cylinder cam latch.

    • Flange

      Perforated 1 ⅛ gypsum flange, made from 22-gauge galvanized steel.

    • Frame

      1½ " in depth, made of cold rolled steel.

    • Rough Opening

      Door sizes + ¼ " or + 6mm.

    • Finish

      High quality white powder coat primer.

    • Packaging

      Individually wrapped, 1 door per box.

    • Dimensions
      From 24" × 48" up to 48" × 60".
Technical specification
  • Unique ref.cendrex-ahr-gyp
  • Product familyAccess Doors
  • Product groupGeneral Purpose
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)1219
  • Width (mm)1219
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inCanada
  • Manufactured inCanada
  • Weight Net (Kg)23.7
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27
  • OmniClass TitleAccess Doors

Region availability

North America
Canada
United States