Publish your products
Draft Stop Access Panel for Attic Application
Draft Stop Access Panel for Attic Application
    Cendrex

    Draft Stop Access Panel for Attic Application

    Enhance your architectural projects with the DRD Draft Stop Access Door for Attic Application with Exposed Flange. This access door is designed to facilitate passage between attic sections while preventing backflows from one section to another. The door, opening from both sides, is equipped with a locking and automatic closing mechanism.

    Contractors, architects, engineers, and industry professionals choose our DRD model for its practicality and efficiency in managing passage between attic sections.

    Ideal for concert halls, sports complexes, multi-family residential homes, and top-floor condos, offering convenient attic access while preventing backflows between sections.

    Key Features

    • Backflow Prevention: Specifically designed to prevent backflow between attic sections.
    • Dual-Side Opening: Equipped with a door that opens from both sides, offering ease of access and convenience.
    • Automatic Locking Mechanism: Features a key-operated automatic latch and ring-locking latch for secure closure.

    Technical Details

    • Installation: Suitable for wall and ceiling installations in various attic applications.
    • Material: Constructed from 16-gauge cold-rolled steel.
    • Locking Mechanism: Equipped with a self-latching tool-key operated slam latch and ring operated slam latch, both included.
    • Hinge: Includes a continuous piano-type hinge. Hinge location: Positioned on the second dimension (height).
    • Flange: Equipped with a 1" exposed flange.
    • Frame: 2½" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.

    All the dimensions and options you want in 5 days! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our DRD stop access door for attic application with Exposed Flange? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        16-gauge cold rolled steel.

      • Hinge

        Continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Self-latching tool-key operated slam latch and ring operated slam latch, both included.

      • Flange

        1" exposed flange.

      • Frame

        2½ " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technical specification
    • Unique ref.cendrex-drd
    • Product familyAccess Doors
    • Product groupSpecial Application
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit